Search Results for "RACV"

Filter by:
Power (W)
  • Min
  • Nom
  • Max
  • Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Isolation (kV)
  • Min
  • Nom
  • Max
  • Mounting Type
    Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MIN Operating Temp (°C)
  • Max
  • MAX Operating Temp (°C)
  • Min
  • Protections
      Part Number Product Category Power (W) Vin (V) Vout 1 (V) Package Style Isolation (kV)
    1 RECOM | RACV22-24SW | AC/DC, Chassis mounting, 22W, Single Output
    Focus
    AC/DC 22 176 - 264 24 Encapsulated (IP65) 3.2
    2 RECOM | RACV04-12 | AC/DC, Wired, 4W, Single Output
    AC/DC 4 90 - 264 12 Standard 3.75
    3 RECOM | RACV04-24 | AC/DC, Wired, 4W, Single Output
    AC/DC 4 90 - 264 24 Standard 3.75
    4 RECOM | RACV06-12-LP | AC/DC, Screw Terminal, 6W, Single Output
    AC/DC 6 198 - 264 12 Standard 3.75
    5 RECOM | RACV06-24-LP | AC/DC, Screw Terminal, 6W, Single Output
    AC/DC 6 198 - 264 24 Standard 3.75
    6 RECOM | RACV12-12-LP | AC/DC, Screw Terminal, 12W, Single Output
    AC/DC 12 198 - 264 12 Standard 3.75
    7 RECOM | RACV12-24-LP | AC/DC, Screw Terminal, 12W, Single Output
    AC/DC 12 198 - 264 24 Standard 3.75
    8 RECOM | RACV20-12-LP | AC/DC, Screw Terminal, 20W, Single Output
    AC/DC 20 198 - 264 12 Standard 3.75
    9 RECOM | RACV20-24-LP | AC/DC, Screw Terminal, 20W, Single Output
    AC/DC 20 198 - 264 24 Standard 3.75
    Power (W)
  • Min
  • Nom
  • Max
  • Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Isolation (kV)
  • Min
  • Nom
  • Max
  • Mounting Type
    Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MIN Operating Temp (°C)
  • Max
  • MAX Operating Temp (°C)
  • Min
  • Protections
      Series
    1 RECOM | RACV22-W Series | AC/DC, Chassis mounting, 22W, Single Output
    Focus
    (1 product)
    • Power supply for stationary railroad systems
    • LED driver for trackside railroad lighting
    • Applicable for low trackside lighting (nGgB) DB InfraGO AG
    • Housing with connection box in protection class IP65
    2 RECOM | RACV04 Series | AC/DC, Wired, 4W, Single Output
    (2 products)
    • 4W AC-DC class II LED power supply
    • 12V and 24V constant voltage output
    • Fully protected (OLP, SCP, OCP, OTP)
    • Low standby power, ErP conform
    3 RECOM | RACV06-LP Series | AC/DC, Screw Terminal, 6W, Single Output
    (2 products)
    • Low profile case (11mm height max.)
    • 12V and 24V constant voltage outputs
    • Terminal block input/output with cable clamps
    • Fully protected (OLP, SCP, OCP, OTP)
    4 RECOM | RACV12-LP Series | AC/DC, Screw Terminal, 12W, Single Output
    (2 products)
    • Low profile case (13mm height max.)
    • 12V and 24V constant voltage outputs
    • Terminal block input/output with cable clamps
    • Fully protected (OLP, SCP, OCP, OTP)
    5 RECOM | RACV20-LP Series | AC/DC, Screw Terminal, 20W, Single Output
    (2 products)
    • Low profile case (13mm height max.)
    • 12V and 24V constant voltage outputs
    • Terminal block input/output with cable clamps
    • Fully protected (OLP, SCP, OCP, OTP)
    USP가 나열된 RECOM RACV22
    인프라 / 조명 / 철도

    설치만 하면 신경 쓸 필요 없는 철도용 LED 드라이버

    2024. 11. 6
    RECOM, 사용 수명이 길고 비용 효율적인 22W IP65 밀폐형 LED 드라이버 출시
    More >
    Yes, our RACVxx series offer constant voltage outputs. The difference between a lighting CV driver and an industrial CV power supply is that the RACV's have full LED lighting certifications. (note: industial power supplies need PFC only above 75W. LED lighting regulations specify PFC from 25W. It is not permitted to use non-PFC power supplies above 25W)

    …원하시는 정보를 찾지 못하셨나요?

    매개변수 검색을 이용하거나 가까운 영업 담당자를 찾아보세요.