RVP Series Transformer Driver ICs

RECOM Power’s RVP series transformer driver ICs enable compact isolated DC/DC power supplies up to 10W. Supporting 2.8V to 30V input, they offer integrated protection, adaptive timing to prevent core saturation, and reliable operation from -40°C to +125°C.
Optimized for compact, isolated, low power supplies

Video transcript

Designing isolated auxiliary rails for industrial interfaces and gate drivers often brings real constraints like limited board space, high isolation requirements, and elevated temperatures, all while still demanding efficient power conversion and built-in protection.

RECOM power RVP series transformer driver IC's are built with these challenges in mind. They're optimized for compact, isolated, low power supplies supporting input voltages from 2.8 at 8 to 30 volts and delivering up to 10 watts of output power.

With thermally enhanced space-saving packages and minimal external components required, they make integration straightforward. The RVP series offers options for both fullbridge and pushpull topologies, combining low onresistance switches with accurate drive signal generation.

Adaptive brake before make control helps prevent cross conduction and avoids issues like core saturation. These driver IC's come in compact 2x2 DFN, SOT23 or ESOP packages and operate reliably from -40 to positive 125° C, making them well suited for tough industrial environments.

The RECOM industry standard 6501 type IC for isolated DC/DC solutions offers up to 100% more power, full short circuit, overload and over temperature protection, needs fewer peripheral components and uses adaptive timing to eliminate the problem of core saturation. All at less cost.
  Series
1 RECOM | RVP001 Series | IC, SMD (pinless)
Focus 신규
  • Full Bridge Topology
  • Highly Integrated, Simple Solution
  • Built-in 0.13Ω NMOS
  • Built-in 0.25Ω PMOS
2 RECOM | RVP003 Series | IC
Focus 신규
  • Full Bridge Topology
  • Highly Integrated, Minimal External Components Required
  • Integrated 30V / 0.25Ω N-channel MOSFETs
  • Integrated 30V / 0.60Ω P-channel MOSFETs
3 RECOM | RVP005 Series | IC, SMD
Focus 신규
  • Full Bridge Topology
  • Open Loop LLC Drive Mode Available
  • Highly Integrated, Simple Solution
  • Built-in 30V/0.25Ω NMOS
4 RECOM | RVP010 Series | IC, SMD
Focus 신규
  • Push-pull Topology
  • Highly Integration with Simple Peripheral Circuitry
  • Built-in 24V/0.1Ω LDMOS
  • 1.7A Current limit
5 RECOM | RVP6501 Series | IC, SMD
Focus 신규
  • Push-pull Topology
  • Highly Integration Compatible with Simple Peripheries
  • Built-in 24V/0.3Ω LDMOS
  • 0.8A Current-limit