The R05CTE05S is a low cost, low profile, 1W SMD isolated DC/DC single output converter with 4.5-5.5V input range and a semi-regulated 5V output. There is no minimum load requirement which is ideal for applications which switch into very light load operation modes. Standard isolation is 3kVDC/1min, and the operating temperature is from -40°C up to +125°C with derating. The fully-automated design which is equipped with short-circuit, over-current, and over-temperature protection ensures the highest reliability in applications such as communication, current sensing, and COM port isolation.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
R05CTE05S-CT
Focus
| 1.0 | Isolated | 5.0 | 5 | SMD 16 Pin |
| ||||||
2 |
![]() |
R05CTE05S-R
Focus
| 1.0 | Isolated | 5.0 | 5 | SMD 16 Pin |
|
Attributes | RxxCTExxS |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 1.0 |
Isolation | Isolated |
Vin (V) | 5.0 |
Main Vout (V) | 5 |
Nr. of Outputs | Single |
Iout 1 (mA) | 200.0 |
Isolation (kV) | 3.0 |
Mounting Type | SMD |
Package Style | SMD 16 Pin |
Length (mm) | 10.35 |
Width (mm) | 7.5 |
Height (mm) | 2.5 |
Certifications | CB, EN 62368-1 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 72.0 |
Protections | OCP, OTP, SCP |
Directives | REACH, RoHS 2+ (10/10) |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
R05CTE05S-CT
Focus
| 1.0 | 5.0 | 5.0 | SMD |
| ||
2 |
![]() |
R05CTE05S-R
Focus
| 1.0 | 5.0 | 5.0 | SMD |
|
표제 | Type | 날짜 |
---|---|---|
RxxCTExxS.pdf | Datasheet |
표제 | Type | 날짜 |
---|---|---|
| Official Press Release | 2021. 10. 13 |