SMD DC/DC 컨버터

0.25-12W
RECOM SMD DC/DC 컨버터는 공간이 제한적이고 높은 신뢰성이 필수적인 고밀도 PCB 레이아웃을 위해 설계되었습니다. 초저전력 0.25W 모듈부터 고성능 12W 솔루션까지, 이러한 표면실장 부품은 최신 산업, 의료 및 IoT 애플리케이션에 필요한 효율과 갈바닉 절연 성능을 제공합니다.

스루홀 실장과 부피가 큰 방열 부품이 필요하지 않아 RECOM의 콤팩트한 절연 전원 모듈은 제조 공정을 간소화하고 시스템 전체 비용을 절감합니다. 정전압형 SMD 컨버터는 넓은 온도 범위에서 안정적인 성능을 제공하여 까다로운 환경에서도 견고한 설계를 유지할 수 있도록 합니다.

전력 변환 분야의 글로벌 선도 기업인 RECOM은 엔지니어에게 장기적인 제품 공급과 포괄적인 기술 지원을 제공합니다. 아래의 고효율 DC/DC 컨버터 제품군을 살펴보고 다음 프로젝트에 적합한 전력 밀도의 제품을 찾아보십시오.
Power (W)
  • Min
  • Nom
  • Max
  • Isolation
    Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Nr. of Outputs
    Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Iout 2 (mA)
  • Min
  • Nom
  • Max
  • Isolation (kV)
  • Min
  • Nom
  • Max
  • Mounting Type
    Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MIN Operating Temp (°C)
  • Max
  • MAX Operating Temp (°C)
  • Min
  • Protections
    Regulation
      Series Power (W) Vin (V) Main Vout (V) Mounting Type Package Style
    1 RECOM | R12C2T12/R Series | DC/DC, SMD, 2.5W, Single/dual Output
    Focus
    2.5 9 - 18 SMD 36-Pin SSOP
    2 RECOM | R12C2T25/R Series | DC/DC, SMD, 2.5W, Single/dual Output
    Focus
    2.5 9 - 18 SMD 36-Pin SSOP
    3 RECOM | R15C2T25/R Series | DC/DC, SMD, 2.5W, Single/dual Output
    Focus
    2.5 13.5 - 18 SMD 36-Pin SSOP
    4 RECOM | R1DX Series | DC/DC, SMD, 1W, Dual Output
    Focus
    1 5 ± 12, ± 15, ± 5, ± 9 SMD Open Frame
    5 RECOM | R1M Series | DC/DC, SMD, 1W
    Focus
    1 4.5 - 18, 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 5 SMD SMD 8 Pin
    6 RECOM | R1S Series | DC/DC, SMD, 1W, Single Output
    Focus
    1 3.3, 5, 12, 15, 24 12, 15, 24, 3.3, 5, 9 SMD SMD 5 Pin, SMD 8 Pin, SMD 12 Pin
    7 RECOM | R1SE Series | DC/DC, SMD, 1W, Single Output
    Focus
    1 5 5 SMD SMD 5 Pin, SMD 8 Pin
    8 RECOM | R1SE/H2 Series | DC/DC, SMD, 1W, Single Output
    Focus
    1 3.3, 5, 12, 15 12, 15, 5 SMD SMD 5 Pin
    9 RECOM | R1SX Series | DC/DC, SMD, 1W, Single Output
    Focus
    1 3.3, 5, 12 3.3, 5 SMD Open Frame
    10 RECOM | R24C2T25 Series | DC/DC, SMD, 2.5W, Single/dual Output
    Focus
    2.5 21 - 27 SMD 36-Pin SSOP
    11 RECOM | R24C2T25/R Series | DC/DC, SMD, 2.5W, Single/dual Output
    Focus
    2.5 21 - 27 SMD 36-Pin SSOP
    12 RECOM | R2M Series | DC/DC, 2W
    Focus
    2 4.5 - 18, 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 5 THT, SMD DIP8, SMD 8 Pin
    13 RECOM | R2SX Series | DC/DC, SMD, 2W, Single Output
    Focus
    2 5, 12, 24 15, 24, 3.3, 5 SMD Open Frame
    14 RECOM | R3M Series | DC/DC, SMD, 3W
    Focus
    3 4.5 - 18, 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 5 SMD SMD 8 Pin
    15 RECOM | R5M Series | DC/DC, SMD, 5W
    Focus
    5 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 5 SMD SMD 8 Pin
    16 RECOM | R9C1T18/R Series | DC/DC, SMD, 3W, Single/dual Output
    Focus
    3 8.5 - 18 SMD 36-Pin SSOP
    17 RECOM | RA3 Series | DC/DC, SMD (pinless), 3W
    Focus
    3 5, 12, 24 15 / -3, 15 / -5, 20 / -5, 7 / -1, 8, 9 SMD (pinless) DIP16
    18 RECOM | REC5K-RW Series | DC/DC, THT, 5W, Single Output
    Focus
    5 9 - 36 3.3 to 15, 5 THT DIP24
    19 RECOM | REM2A Series | DC/DC, 2W
    Focus
    2 4.5 - 12, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 3.3, 5, 9, ± 12, ± 15 THT, SMD SMD 16 Pin, DIP16
    20 RECOM | REM3.5E Series | DC/DC, 3.5W
    Focus
    3.5 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 5, 9, ± 12, ± 15, ± 5, ± 9 THT, SMD DIP24, SMD 24 Pin
    21 RECOM | REM4A Series | DC/DC, 4W
    Focus
    4 4.5 - 12, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 5, 9, ± 12, ± 15 THT, SMD SMD 16 Pin, DIP16
    22 RECOM | ROF-78K-0.5 Series | DC/DC, SMD (pinless), Single Output
    Focus 신규
    1.65 - 12 4.5 - 36, 6.5 - 36, 8 - 36, 11 - 36, 15 - 36, 18 - 36, 28 - 36 12, 15, 24, 3.3, 5, 6.5, 9 SMD (pinless) Open Frame
    23 RECOM | RP08-AW Series | DC/DC, 8W
    Focus
    8 9 - 36, 18 - 75, 43 - 160 12, 15, 3.3, 5, ± 12, ± 15, ± 5 THT, SMD DIP24, SMD 24 Pin
    24 RECOM | RTC2-RW Series | DC/DC, SMD, 2W, Single Output
    Focus
    2 4.5 - 9, 18 - 36 5 SMD Open Frame
    25 RECOM | RxxC05TExxS Series | DC/DC, SMD, 0.5W, Single Output
    Focus
    0.5 5 5 SMD SMD 16 Pin
    26 RECOM | RxxC1TFxxS Series | DC/DC, SMD (pinless), 1W, Single Output
    Focus
    1 5 5 SMD (pinless) 12 pad LGA
    27 RECOM | RxxCTExxS Series | DC/DC, SMD, 1W, Single Output
    Focus
    1 5 5 SMD SMD 16 Pin
    28 RECOM | RxxCTxxS Series | DC/DC, SMD, 0.5W, Single Output
    Focus
    0.5 5 5 SMD SMD 16 Pin
    29 RECOM | R0.25D Series | DC/DC, SMD, 0.25W, Dual Output
    0.25 3.3, 5, 12, 15, 24 ± 12, ± 15, ± 24, ± 3.3, ± 5, ± 9 SMD SMD 6 Pin, SMD 10 Pin, SMD 12 Pin
    30 RECOM | R0.25DA Series | DC/DC, SMD, 0.25W, Dual Output
    0.25 3.3, 5, 12, 15, 24 12 / 12, 5 / 5 SMD SMD 7 Pin
    31 RECOM | R0.25S Series | DC/DC, SMD, 0.25W, Single Output
    0.25 3.3, 5, 12, 15, 24 12, 15, 24, 3.3, 5, 9 SMD SMD 5 Pin, SMD 8 Pin, SMD 12 Pin
    32 RECOM | R0.25S/E Series | DC/DC, SMD, 0.25W, Single Output
    0.25 3.3, 5, 12 3.3, 5 SMD SMD 5 Pin, SMD 8 Pin
    33 RECOM | R0.5D Series | DC/DC, SMD, 0.5W, Dual Output
    0.5 3.3, 5, 12, 24 ± 12, ± 15, ± 5 SMD SMD 6 Pin, SMD 10 Pin, SMD 12 Pin
    34 RECOM | R0.5S Series | DC/DC, SMD, 0.5W, Single Output
    0.5 3.3, 5, 12, 24 12, 15, 5 SMD SMD 5 Pin, SMD 8 Pin, SMD 12 Pin
    35 RECOM | R0.5Z Series | DC/DC, SMD, 0.5W, Single Output
    0.5 5, 12, 15, 24 12, 15, 5 SMD SMD 10 Pin
    36 RECOM | R0.5ZX Series | DC/DC, SMD, 0.5W, Single Output
    0.5 5 5 SMD Open Frame
    37 RECOM | R1D Series | DC/DC, SMD, 1W, Dual Output
    1 3.3, 5, 12, 15, 24 ± 12, ± 15, ± 24, ± 3.3, ± 5, ± 9 SMD SMD 6 Pin, SMD 10 Pin, SMD 12 Pin
    38 RECOM | R1DA Series | DC/DC, SMD, 1W, Dual Output
    1 3.3, 5, 9, 12, 15, 24 12 / 12, 15 / 15, 3.3 / 3.3, 5 / 5, 9 / 9 SMD SMD 7 Pin
    39 RECOM | R1S/E Series | DC/DC, SMD, 1W, Single Output
    1 3.3, 5, 12, 24 5 SMD SMD 5 Pin, SMD 8 Pin
    40 RECOM | R1Z Series | DC/DC, SMD, 1W, Single Output
    1 3.3, 5, 12, 15, 24 12, 15, 3.3, 5, 9 SMD SMD 10 Pin Mini
    41 RECOM | R1ZX Series | DC/DC, SMD, 1W, Single Output
    1 5 5 SMD Open Frame
    42 RECOM | R2D Series | DC/DC, SMD, 2W, Dual Output
    2 5, 12, 15, 24 ± 12, ± 15, ± 24, ± 5, ± 9 SMD SMD 6 Pin, SMD 10 Pin, SMD 12 Pin
    43 RECOM | R2S Series | DC/DC, SMD, 2W, Single Output
    2 5, 12, 15, 24 12, 15, 24, 3.3, 5, 9 SMD SMD 5 Pin, SMD 8 Pin, SMD 12 Pin
    44 RECOM | RBB10-2.0 Series | DC/DC, SMD (pinless), 20W, Single Output
    20 2.3 - 5.5 1 to 5.5 SMD (pinless) 25 pad LGA
    45 RECOM | REC10-RW Series | DC/DC, 10W
    10 9 - 18, 18 - 36, 36 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 THT, SMD DIP24, SMD 24 Pin
    46 RECOM | REC10-RWZ Series | DC/DC, 10W
    10 9 - 36, 18 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 THT, SMD DIP24, SMD 24 Pin
    47 RECOM | REC7.5-RW Series | DC/DC, 7.5W
    7.5 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 5, ± 9 THT, SMD DIP24, SMD 24 Pin
    48 RECOM | REC8-RW Series | DC/DC, 8W
    8 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 THT, SMD DIP24, SMD 24 Pin
    49 RECOM | REC8-RWZ Series | DC/DC, 8W
    8 9 - 36, 18 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 THT, SMD DIP24, SMD 24 Pin
    50 RECOM | REH Series | DC/DC, SMD (pinless), Dual Output
    0.05 - 5 1.71 to 3.47 / 1.8 SMD (pinless) 25 pad LGA
    51 RECOM | ROF-78E-0.5 Series | DC/DC, SMD, Single Output
    1.65, 2.5, 6 5 - 36, 9 - 36, 15 - 36 12, 3.3, 5 SMD Open Frame
    52 RECOM | RP08-A Series | DC/DC, 8W
    8 9 - 18, 18 - 36, 36 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 THT, SMD DIP24, SMD 24 Pin

    자주 묻는 질문

    SMD DC/DC 컨버터는 콤팩트한 전자 시스템 내에서 전압을 효율적으로 변환하는 데 사용됩니다. 산업 제어 시스템, IoT 기기, 통신 장비, 의료 전자기기에 널리 사용됩니다. 작은 실장 면적 덕분에 성능과 신뢰성이 중요한 공간 제약형 PCB 설계에 적합합니다.
    절연형 SMD DC/DC 컨버터는 입력과 출력 사이에 갈바닉 절연을 제공하여 안전성을 높이고 전기적 노이즈를 줄입니다. 이는 의료 또는 산업 시스템과 같은 민감한 애플리케이션에서 특히 중요합니다. 안정적이고 효율적인 전력 공급을 유지하면서 후단 회로를 보호하는 데 도움이 됩니다.
    RECOM의 저전력 DC/DC 컨버터는 최소 부하 조건에서도 높은 효율과 장기적인 신뢰성을 제공하도록 설계되었습니다. 넓은 입력 및 출력 범위를 지원해 다양한 설계 요구사항에 유연하게 대응할 수 있습니다. 이를 통해 엔지니어는 성능을 유지하면서 설계 복잡성을 줄일 수 있습니다.
    네. 콤팩트한 표면실장 형식은 고밀도 PCB 레이아웃에 맞게 최적화되어 있습니다. 히트싱크와 같은 추가 외부 부품의 필요성을 줄여 보드 공간을 절약할 수 있습니다. 따라서 최신 소형 전자 시스템에 이상적입니다.

    …원하시는 정보를 찾지 못하셨나요?

    매개변수 검색을 이용하거나 가까운 영업 담당자를 찾아보세요.