고출력 특수 애플리케이션용 컨버터

RECOM Power Systems as specialist for customized solutions, has a long history of designing products for special applications in the aerospace, medical, defense and ruggedized transport markets. Products include AC/DC, DC/DC and DC/AC converters up to 11kW, along with power factor correction ‘front ends’ up to 4kW. Proven platform designs are used which can be adapted to customer specifications for new custom designs. The following designs are intentionally developed as platform solutions, which enable RECOM to modify fast, easily and cost efficient these solutions to different customer needs.

AC/DC Converters for Special Applications

An example of a part for a special application is the SD2800 series which operates at nominal 44V or 24V three-phase AC input and provides 28V or 14V respectively at 2.8kW and 1.4kW. Other examples are parts MA2000 and MA11000 which are battery chargers/conditioners specially designed for the e-mobility market, rated at 2kW and 1kW respectively, with very wide output operating voltage ranges for flexibility of application.

Special modular stand-alone power factor correction ‘front ends’ are also available rated at 800W, 1600W and 3200W (single phase AC input) and at 4kW (three-phase AC input). Products are available in 19“rack, open frame or chassis formats, or to customer specification.
Series Type 설명
MA11000
MA11000
Bidirectional Battery balancer Power 11kW, Input Voltage Range 180-480V3AC, Output Voltage Discharge 4-300VDC
MA2000
MA2000
Bidirectional Battery balancer Power 1.4-2kW, Input Voltage Range 90-264VAC / 3-120VDC, Output Voltage Discharge 2-120VDC
PFC1600
PFC1600
PFC Front-end unit Power 1600W, Vin 2301AC, Vout 360VDC
PFC3200
PFC3200
PFC Front-end unit Power 3200W, Vin 230V1AC, Vout 365VDC
PFC4000
PFC4000
PFC Front-end unit Power 4000W, Vin 2301AC, Vout 360VDC
PFC800
PFC800
PFC Front-end unit Power 800W, Vin 2301AC, Vout 365VDC
RMOC4000
RMOC4000
MIL-Std PSU Power 4kW, Vin 400V3AC or 700VDC, Vout 24V
SD2800
SD2800
Step-Down-Rectifier Power 2.5-3.5kW, Vin 44V3AC or 16-110VDC, Vout 12-48V

DC/AC Converters for Special Applications

RECOM has particular experience in marine defense power converter design. An example of a product designed for this application is the IPS1200 series DC/AC inverter with 48V DC input and 110VAC output at 1.2kW. The product is rated for critical ambient conditions and complies with defense standards.
Series Type 설명
IPS1200
IPS1200
Marine Inverter Power 1200VAC, Vin 48VDC±10%, Vout 3x 115VAC/400Hz (3AC)

DC/DC Converters for Special Applications

The SD2800 series DC/DC converter is 2.8kW-rated, with nominal 44V, 48V, 60V or 80VDC inputs and with a choice of DC output voltages. The product is typically used in mobile applications when a high-power non-isolated step-down converter is required.

Also designed for a special high-reliability application, the MD200 series is a ruggedized contact-cooled DC/DC converter rated at 220W with 28V input and multiple outputs.
Series Type 설명
MD200
MD200
MIL-Std PSU Power 220W, Vin 28VDC, Vout 5V / 2 x 12V
SD2800
SD2800
Step-Down-Rectifier Power 2.5-3.5kW, Vin 44V3AC or 16-110VDC, Vout 12-48V

...원하는 제품을 찾지 못하셨나요?

RECOM 매개변수 검색을 사용하거나, 맞춤 제작 솔루션을 살펴보거나, 가까운 문의처를 검색해 보세요.

제품 검색

주요 사양 기준에 따라 제품을 찾아보세요.

주문 제작

RECOM Power Systems 팀에 문의하세요.

영업 지원

가까운 문의처를 찾아보시기 바랍니다.