AC/DC 컨버터@ 높은 가성비

AC/DC 전원공급장치는 다양한 분야의 전자회로 설계에 필요한 DC 전압을 공급합니다. 2010년 1월에 EuP- 지침(에너지 사용 제품 )이 도입된 이래로 높은 효율에 초점이 맞추어지기 시작했으며 이는 대기전력 소비량이 매우 적은 전원공급장치의 수요가 급증으로 이어지게 되었습니다. 리콤은 1 ~ 20 와트의 소형이면서 가격이 낮고, 전력밀도가 높으면서 무부하시 소비전력이 극히 적으며 40년 이상의 MTBF를 갖는 AC 패밀이 제품을 공급하고 있습니다.

Main features:

  • Universal AC/DC input voltage up to 528VAC
  • High efficiency over a wide load range
  • Excellent light load efficiency
  • Short circuit, overload and overvoltage protection
  • Ultra-compact packages
  • Integrated Class A or B filter
  • UL/IEC/EN60950-1, 62368-1, 60335-1 certifications
  • UL/IEC/EN60601-1 certified (RACM series only)

Applications:

  • Energy efficient products for energy star systems
  • IOT & IIOT
  • Industrial controls & automation
  • Smart homes and smart offices
  • Remotely controlled and automated systems
  • Test and measurement systems
  • Stand-by power in commercial applications
  • Power supplies for panel mounting within enclosures
  • Medical monitoring & automation
  Series Power (W) Vin (V) Main Vout (V) Isolation (kV) Mounting Type
1 AC/DC, 2 W, Single Output, THT RAC02E-K/277 Series
Focus
2 85 - 305 12, 15, 24, 3.3, 5 4 THT
2 AC/DC, 3 W, Single Output RAC03-K Series
Focus
3 85 - 264, 85 - 265 12, 15, 18, 24, 3.3, 5 3, 4.2 THT, SMD
3 AC/DC, 3 W, Single Output, THT RAC03E-K/277 Series
Focus
3 85 - 305 12, 15, 24, 3.3, 5 4 THT
4 AC/DC, 4 W, Single Output RAC04NE-K/277 Series
Focus 신규
4 85 - 305 12, 15, 24, 5, 9 4.2 THT, Wired
5 AC/DC, 5 W, Single Output, THT RAC05-K/277 Series
Focus
5 85 - 305 12, 15, 24, 3.3, 5 4.2 THT
6 AC/DC, 5 W, Single Output, THT RAC05-K/480 Series
Focus
5 85 - 528 12, 15, 5 5.4 THT
7 AC/DC, 5 W, Single Output, THT RAC05E-KT Series
Focus
5 90 - 264 12, 15, 24, 4, 5 3 THT
8 AC/DC, 10 W, THT RAC10-K/277 Series
Focus
10 85 - 305 12, 15, 18, 24, 3.3, 5, ± 12, ± 15 4 THT
9 AC/DC, 10 W, Single Output, THT RAC10E-K/277 Series
Focus
10 85 - 305 12, 15, 24, 3.3, 5 4 THT
10 AC/DC, 20 W, Single Output, THT RAC20E-K/277 Series
Focus
20 85 - 305 12, 24, 5 4.2 THT
11 AC/DC, 20 W RAC20NE-K/277 Series
Focus 신규
20 85 - 305, 90 - 460 12, 24, 36, ± 12 4.2 THT, Connector
12 AC/DC, 25 W, Single Output, THT RAC25-K/480 Series
Focus
25 85 - 528 12, 15, 24, 5 3.6 THT
13 AC/DC, 6 W, Single Output, THT RACM06E-K/277 Series
Focus
6 80 - 305 12, 15, 18, 24, 3.3, 5 4.2 THT
14 AC/DC, 130 W, Single Output, Connector RACM130E-K Series
Focus
130 85 - 264 12, 15, 24, 36, 48 4 Connector
15 AC/DC, Single Output, Connector RACM140E-K Series
Focus
136.8, 140 80 - 264 12 to 18, 22 to 28, 30 to 36, 48 to 54 4.2 Connector
16 AC/DC, Single Output RACM16E-K/277 Series
Focus
12, 16 85 - 305 12, 15, 24, 3.3, 30, 5 4.2 THT, Wired
17 AC/DC, 1 W, Single Output, THT RAC01-GA Series
1 85 - 264 12, 5 3 THT
18 AC/DC, 1 W, Single Output, THT RAC01-GB Series
1 85 - 264 12, 24, 3.3, 5 3 THT
19 AC/DC, 2 W, Single Output, THT RAC02-GA Series
2 85 - 264 12, 15, 24, 3.3, 5 3 THT
20 AC/DC, 2 W, Single Output, THT RAC02-GB Series
2 85 - 264 12, 15, 24, 3.3, 5 3 THT
21 AC/DC, 4 W, Single Output, THT RAC04-K/277 Series
4 80 - 305 12, 15, 24, 3.3, 5 4 THT
22 AC/DC, 5 W, Single Output, THT RAC05-K Series
5 85 - 264 12, 15, 24, 3.3, 5 3 THT
23 AC/DC, 5 W, Single Output, Wired RAC05-K/277/W Series
5 85 - 305 12, 15, 24, 3.3, 5 4.2 Wired
24 AC/DC, 5 W, Single Output, THT RAC05E-K Series
5 90 - 264 12, 15, 24, 5 3 THT
25 AC/DC, 15 W, Single Output, THT RAC15-K Series
15 85 - 264 12, 15, 24, 5 3 THT
26 AC/DC, 3.5 W, Single Output, THT RAC3.5-K/277 Series
3.5 85 - 305 12, 15, 24, 3.3, 5 4.2 THT

…원하시는 정보를 찾지 못하셨나요?

매개변수 검색을 이용하거나 가까운 영업 담당자를 찾아보세요.

제품 검색

주요 사양 기준에 따라 제품을 찾아보세요.

영업 지원

가까운 문의처를 찾아보시기 바랍니다.