The R24C2T25 series 2W isolated DC/DC converter is a versatile solution designed for isolated gate bias voltages, particularly for transistors such as IGBTs and Si and SiC MOSFETs. This compact converter features programmable asymmetrical output voltages, ensuring precise control and performance optimization for power electronics applications. With high 3kVAC/1min isolation and remarkable stability even at 125°C (0.5W), it offers superior reliability. The ultra-low isolation capacitance, less than 3.5pF, ensures minimal noise propagation across the isolation barrier. All of these exceptional features are packaged in a compact 7.5 x 12.83mm SMD form factor, making it an ideal choice for all isolated gate bias voltage needs.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
R24C2T25-CT
Focus
New
| 2.0 | Isolated | 21.0 - 27.0 | 36-Pin SSOP |
| |||||||
2 |
![]() |
R24C2T25-R
Focus
New
| 2.0 | Isolated | 21.0 - 27.0 | 36-Pin SSOP |
|
Attributes | RxxC2Txx |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 2.0 |
Isolation | Isolated |
Vin (V) | 21.0 - 27.0 |
Nr. of Outputs | Dual |
Iout 1 (mA) | 100.0 |
Iout 2 (mA) | -12.0 |
Isolation (kV) | 3.0 |
Mounting Type | SMD |
Package Style | 36-Pin SSOP |
Length (mm) | 3.55 |
Width (mm) | 7.5 |
Height (mm) | 12.83 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 125.0 |
Protections | OLP, OTP, SCP |
Trim Pin Output Voltage Adjustment | PROGRAMMABLE |
Control Pin Function | Enabled |
Directives | REACH, RoHS 2+ (10/10) |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
R24C2T25-CT
Focus
New
| 2.0 | 21.0 - 27.0 | SMD |
| |||
2 |
![]() |
R24C2T25-R
Focus
New
| 2.0 | 21.0 - 27.0 | SMD |
|
Title | Type | Date |
---|---|---|
RxxC2Txx.pdf | Datasheet |
Title | Type | Date |
---|---|---|
| Blog Article | Jun 14, 2024 |
| Blog Article | Apr 3, 2024 |
| Blog Article | Mar 22, 2024 |
| Official Press Release | Dec 18, 2023 |
Title | Type | Date |
---|---|---|
| Youtube Video | Mar 21, 2024 |