The R24C2T25 series 2W isolated DC/DC converter is a versatile solution designed for isolated gate bias voltages, particularly for transistors such as IGBTs and Si and SiC MOSFETs. This compact converter features programmable asymmetrical output voltages, ensuring precise control and performance optimization for power electronics applications. With high 3kVAC/1min isolation and remarkable stability even at 125°C (0.5W), it offers superior reliability. The ultra-low isolation capacitance, less than 3.5pF, ensures minimal noise propagation across the isolation barrier. All of these exceptional features are packaged in a compact 7.5 x 12.83mm SMD form factor, making it an ideal choice for all isolated gate bias voltage needs.
| Attributes | R24C2T25-CT |
|---|---|
| AC/DC or DC/DC | DC/DC |
| Power (W) | 2.5 |
| Isolation | Isolated |
| Vin (V) | 21 - 27 |
| Nr. of Outputs | Single/dual |
| Iout 1 (mA) | 100 |
| Iout 2 (mA) | -12 |
| Isolation (kV) | 3 |
| Mounting Type | SMD |
| Package Style | 36-Pin SSOP |
| Length (mm) | 12.83 |
| Width (mm) | 7.5 |
| Height (mm) | 3.55 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 125 |
| Protections | OLP, OTP, SCP |
| Trim Pin Output Voltage Adjustment | PROGRAMMABLE |
| Control Pin Function | Enabled |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Moisture Barrier Bag |
| Warranty | 3 Years |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| RxxC2Txx.pdf | Datasheet | |
| R24C2T25_ Reliability test report.pdf | Sep 25, 2025 | |
| R24C2T25_Parallel_EVM.zip | Gerber File | Feb 19, 2025 |
| R24C2T25Parallel_Layout_EMI_Guideline.pdf | Feb 19, 2025 | |
| R24C2T25_Layout_EMI_Guidelines.pdf | Dec 12, 2024 | |
| R24C2T25_EMI_EVM.zip | Gerber File | Sep 16, 2024 |
| RxxC2Txx.STEP | 2D/3D | Nov 21, 2023 |
| Title | Type | Date |
|---|---|---|
| Efficient Gate Drive Power for IGBTs, Si, and SiC MOSFETs | Whitepaper | Jul 30, 2024 |
| WBG Devices pose Problems for Gate Driver Power Supplies | Blog Article | Jun 14, 2024 |
| New Isolated DC/DC Converter offers Programmable Outputs for SiC Drive Applications | Blog Article | Apr 3, 2024 |
| Future-proofing Your Power Switching Solution | Blog Article | Mar 22, 2024 |
| RECOM Helps EV Design Manager Solve Integration and Scalability Challenges | Case Study | Jan 30, 2024 |
| Gate Drive DC/DC Range Expanded | Official Press Release | Dec 18, 2023 |
| Title | Type | Date |
|---|---|---|
| R24C2T25 series: 2W isolated DC/DC converter | Youtube Video | Mar 21, 2024 |