The REM3.5E series of medical grade regulated DC/DC converters feature reinforced 250VAC continuous working isolation with >8mm creepage/clearance. The compact DIP24/SMD package offers industry standard pinouts with tightly regulated single/dual outputs and UVLO, SCP, OCP and OVP. The operating ambient temperature range is from -40°C to +85°C without derating. The converters are UL marked and certified to CB, IEC, EN and ANSI/AAMI 60601 3rd. Ed. Safety and 4th Ed. EMC medical standards. The low 1μA leakage current complies with medical applied part B, BF and CF limits as defined by IEC60601-1.
| Attributes | REM3.5E-4815D/R10/A |
|---|---|
| Product Category | DC/DC |
| Power (W) | 3.5 |
| Isolation | Isolated |
| Vin (V) | 36 - 75 |
| Main Vout (V) | ± 15 |
| Nr. of Outputs | Dual |
| Iout 1 (mA) | 117 |
| Iout 2 (mA) | -117 |
| Isolation (kV) | 10 |
| Mounting Type | THT |
| Package Style | DIP24 |
| Length (mm) | 31.8 |
| Width (mm) | 20.3 |
| Height (mm) | 10.2 |
| Certifications | CB, EN 55024, EN 55032, EN 60601-1, EN 60601-1-2, UL 60601-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 85 |
| Protections | SCP |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tube |
| Warranty | 3 Years |
| Regulation | Regulated |
| 표제 | Type | 날짜 |
|---|---|---|
| REM3.5E.pdf | Datasheet | |
| REM3.5E_A.step | 2D/3D | 2019. 7. 25 |
| 표제 | Type | 날짜 |
|---|---|---|
| Medical Grade DC/DC Converters – REM Series | Podcast | 2020. 2. 17 |
| Medical Power Supplies | 2019. 8. 22 | |
| Powering patient-connected medical devices with DC-DC converters | Blog Article | 2019. 6. 12 |
| Board-mount DC-DC converters in medical applications | Blog Article | 2019. 5. 15 |
| Medical Power Supplies | 2019. 4. 15 | |
| 중요한 의료기기 설계를 위한 저전력 SMD 컨버터 | Official Press Release | 2019. 3. 27 |
| 표제 | Type | 날짜 |
|---|---|---|
| Medical-Grade Low-Power Converters | Video | 2020. 6. 4 |
| RECOM REM3.5E, REM5E and REM6E Series | Mouser | Youtube Video | 2019. 10. 28 |
| RECOM REM3.5E, REM5E and REM6E Series | Digi-Key Daily | Youtube Video | 2019. 4. 17 |
| RECOM Medical: High-grade DC/DC converters and compact AC/DC power supplies | Youtube Video | 2018. 11. 20 |