SMD (표면실장형)

0.5-20A
RECOM의 표면 장착형 비 isolated 스위칭 레귤레이터에는 0.5A에서 6A까지의 전류 정격에 QFN, 걸윙 및 LGA 스타일이 포함되며, 0.6V에서 24V까지의 고정 및 조정 가능한 출력 전압이 제공됩니다. 변형 형태에 따라 입력 전압 범위는 최대 60V 또는 최대 2.3V입니다. 제품은 높은 외부 온도에서 작동하기 위해 높은 효율성을 유지하면서 동급 최고의 전력 밀도를 위한 고급 '3D 파워 패키징®' 기술을 갖추고 있습니다.
Power (W)
  • Min
  • Nom
  • Max
  • Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Nr. of Outputs
    Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Iout 2 (mA)
  • Min
  • Nom
  • Max
  • Mounting Type
    Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MAX Operating Temp (°C)
  • Min
  • Protections
    Current (A)
      Series Current (A) Vin (V) Main Vout (V) Mounting Type Package Style
    1 RECOM | ROF-78K-0.5 Series | DC/DC, SMD (pinless), Single Output
    Focus 신규
    0.5 4.5 - 36, 6.5 - 36, 8 - 36, 11 - 36, 15 - 36, 18 - 36, 28 - 36 12, 15, 24, 3.3, 5, 6.5, 9 SMD (pinless) Open Frame
    2 RECOM | RPMH-0.5 Series | DC/DC, SMD (pinless), Single Output
    Focus
    0.5 4.3 - 65, 6 - 65, 13.5 - 65, 16.5 - 65, 25.5 - 65 15 to 28, 2.64 to 3.63, 4 to 5.5, 7.2 to 13.2, 9 to 16.5 SMD (pinless) 25 pad LGA
    3 RECOM | RPMVH-0.5 Series | DC/DC, SMD (pinless), Single Output
    Focus 신규
    0.5 6 - 115, 7.5 - 115, 14.5 - 115, 28 - 115 15 to 28, 2.64 to 3.63, 4 to 5.5, 7.2 to 13.2 SMD (pinless) 25 pad LGA
    4 RECOM | RPZ-0.5 Series | DC/DC, SMD (pinless), 2.5W, Single Output
    Focus
    0.5 2.3 - 5.5 0.6 to 5.375 SMD (pinless) 10-Pad QFN
    5 RECOM | RPL-1.0 Series | DC/DC, SMD (pinless), 5W, Single Output
    Focus
    1 3 - 22 0.6 to 12 SMD (pinless) 11 pad LGA
    6 RECOM | RPM-1.0 Series | DC/DC, SMD (pinless), Single Output
    Focus
    1 3 - 17 0.9 to 6 SMD (pinless) 25 pad LGA
    7 RECOM | RPX-1.0 Series | DC/DC, SMD (pinless), 5W, Single Output
    Focus
    1 4 - 36 0.8 to 30 SMD (pinless) QFN
    8 RECOM | RPZ-1.0 Series | DC/DC, SMD (pinless), 5W, Single Output
    Focus
    1 2.3 - 5.5 0.6 to 5.25 SMD (pinless) 10-Pad QFN
    9 RECOM | RPMH-1.5 Series | DC/DC, SMD (pinless), Single Output
    Focus
    1.5 5 - 60, 7 - 60, 14 - 60, 17 - 60, 26 - 60 15 to 28, 2.64 to 3.63, 4 to 5.5, 7.2 to 13.2, 9 to 16.5 SMD (pinless) 25 pad LGA
    10 RECOM | RPX-1.5 Series | DC/DC, SMD (pinless), 7.5W, Single Output
    Focus
    1.5 4 - 36 0.8 to 30 SMD (pinless) QFN
    11 RECOM | RPX-1.5Q Series | DC/DC, SMD (pinless), 7.5W, Single Output
    Focus
    1.5 4 - 36 0.8 to 30 SMD (pinless) QFN
    12 RECOM | RPM-2.0 Series | DC/DC, SMD (pinless), Single Output
    Focus
    2 3 - 17 0.9 to 6 SMD (pinless) 25 pad LGA
    13 RECOM | RPMB-2.0 Series | DC/DC, SMD (pinless), Single Output
    Focus
    2 4 - 36, 5.5 - 36, 12.8 - 36, 16 - 36 1 to 9, 9 to 24 SMD (pinless) 25 pad LGA
    14 RECOM | RPZ-2.0 Series | DC/DC, SMD (pinless), 10W, Single Output
    Focus
    2 2.75 - 6 0.6 to 5.74 SMD (pinless) 18-Pad QFN
    15 RECOM | RPX-2.5 Series | DC/DC, SMD (pinless), 12.5W, Single Output
    Focus
    2.5 4.5 - 28 1.2 to 6 SMD (pinless) QFN
    16 RECOM | RPH-3.0 Series | DC/DC, SMD (pinless), 15W, Single Output
    Focus
    3 4.5 - 55 1 to 15 SMD (pinless) 47-Pad QFN
    17 RECOM | RPL-3.0 Series | DC/DC, SMD (pinless), 15W, Single Output
    Focus
    3 4 - 18 0.8 to 5.2 SMD (pinless) 10 pad LGA
    18 RECOM | RPM-3.0 Series | DC/DC, SMD (pinless), Single Output
    Focus
    3 3 - 17 0.9 to 6 SMD (pinless) 25 pad LGA
    19 RECOM | RPMB-3.0 Series | DC/DC, SMD (pinless), Single Output
    Focus
    3 4 - 36, 5.5 - 36, 12.8 - 36, 16 - 36 1 to 9, 9 to 24 SMD (pinless) 25 pad LGA
    20 RECOM | RPZ-3.0A Series | DC/DC, SMD (pinless), 15W, Single Output
    Focus
    3 2.75 - 6 0.6 to 5.5 SMD (pinless) 18-Pad QFN
    21 RECOM | RPX-4.0 Series | DC/DC, SMD (pinless), 20W, Single Output
    Focus
    4 3.8 - 36 1 to 7 SMD (pinless) QFN
    22 RECOM | RPL-5.0 Series | DC/DC, SMD (pinless), 25W, Single Output
    Focus
    5 2.75 - 17 0.6 to 12 SMD (pinless) 24-Pad QFN
    23 RECOM | RPM-6.0 Series | DC/DC, SMD (pinless), Single Output
    Focus
    6 4 - 15 0.9 to 6 SMD (pinless) 25 pad LGA
    24 RECOM | RPZ-6.0 Series | DC/DC, SMD (pinless), 30W, Single Output
    Focus
    6 2.75 - 7 0.6 to 6.65 SMD (pinless) 24-Pad QFN
    25 RECOM | RPL-10 Series | DC/DC, SMD (pinless), 50W, Single Output
    Focus
    10 4 - 16 0.6 to 5.5 SMD (pinless) 29 pad LGA
    26 RECOM | RPL-20 Series | DC/DC, SMD (pinless), 100W, Single Output
    Focus
    20 4 - 16 0.6 to 5.5 SMD (pinless) 29 pad LGA
    27 RECOM | REH Series | DC/DC, SMD (pinless), Dual Output
    0.05 - 5 1.71 to 3.47 / 1.8 SMD (pinless) 25 pad LGA
    28 RECOM | R-78AA-0.5 Series | DC/DC, SMD, Single Output
    0.5 4.75 - 30, 4.75 - 32, 6.5 - 32, 8 - 32, 11 - 32, 15 - 32, 18 - 32 1.5, 1.5 to 3, 15, 3 to 5.5, 3 to 8, 3.3 to 11, 4.5 to 12.6 SMD SMD 10 Pin
    29 RECOM | ROF-78E-0.5 Series | DC/DC, SMD, Single Output
    0.5 5 - 36, 9 - 36, 15 - 36 12, 3.3, 5 SMD Open Frame
    30 RECOM | R-78AA-1.0 Series | DC/DC, SMD, Single Output
    1 4.75 - 18, 6.5 - 18 1.5, 1.5 to 3, 3 to 5.5 SMD SMD 10 Pin
    31 RECOM | R-78T-1.0 Series | DC/DC, SMD, Single Output
    1 7 - 42, 8 - 42, 15 - 42 12, 3.3, 5 SMD Open Frame
    32 RECOM | RBB10-2.0 Series | DC/DC, SMD (pinless), 20W, Single Output
    4 2.3 - 5.5 1 to 5.5 SMD (pinless) 25 pad LGA

    Frequently Asked Questions

    SMD switching regulators are used to efficiently step down or regulate voltage in compact electronic systems where space, efficiency, and thermal performance are critical, such as embedded systems, IoT devices, and industrial electronics.
    Compared to through-hole modules, SMD regulators offer a significantly smaller footprint and higher power density. Their low-profile design allows for easier integration directly onto high-density PCBs, making them the industry standard for modern, miniaturized hardware designs.
    RECOM provides a variety of surface mount options to fit different PCB layouts, including QFN (Quad Flat No-leads), gull-wing, and LGA (Land Grid Array) package styles. These options offer engineers flexibility for different assembly requirements and thermal profiles.
    Yes. By utilizing advanced 3D power packaging techniques, our regulators maximize heat dissipation and maintain high efficiency. This ensures stable, reliable operation even in elevated temperature environments common in industrial and automotive applications.

    …원하시는 정보를 찾지 못하셨나요?

    매개변수 검색을 이용하거나 가까운 영업 담당자를 찾아보세요.