Introducing RECOM 3D Power Packaging® (3DPP)

RECOM 5V DC/DC 3D Power Packaging Card
Power conversion can often be the bane of product designers, regardless of what they are designing. In space-constrained applications such as cutting-edge IoT devices or handheld medical devices, using standard converter modules can be limited by space, and discrete power conversion design can be costly and untimely. To help designers get their designs to market faster, RECOM has introduced its new 3DPP technology, which offers space-conscious, high-performance turnkey power conversion right out of the box.

What is 3DPP?

3DPP stands for 3D Power Packaging®, a new offering of cutting-edge, surface mount DC/DC converters that deliver best-in-class performance without the costly footprint. RECOM’s newest assembly process allows for maximum power density and minimal footprints, resulting in significantly smaller modules than other power conversion solutions. For example, our RPMB-3.0 series is a 36V 3A SMD complete power module that fits in a 12.2x12.2x3.75mm shielded casing and achieves up to 94% efficiency without the need for any additional components.

In addition to their compact size, 3DPP products enable the implementation of modern reflow soldering assembly, which simplifies supply chain and manufacturing processes compared to more traditional through-hole power solutions.

How is 3DPP different than other power converter modules?

3DPP technology eliminates the need for an internal PCB by mounting intrinsic components directly to a lead frame, thereby reducing the space required for conversion components within the module. As an example, one of the newly available 3DPP switching regulator products, the RPX-1.0, measures only 3mm x 5mm x 1.6mm, making it nearly as small as an IC. This reduction in size allows engineers and designers to create more streamlined PCB profiles with integral power conversion without requiring costly, custom-designed solutions.

3DPP-enabled devices are available in multiple package types, including LGA, gull-wing, QFN, blocks-and-pillars, and solder balls, offering flexibility in space-constrained applications. Beyond size reduction, 3DPP technology enhances thermal performance. The compact form factor reduces the overall thermal load, potentially eliminating the need for additional thermal management components and simplifying design processes. By removing bond wires and placing the converter IC directly on a lead frame, thermal resistance is significantly lowered, shortening power paths on the PCB and enabling higher switching frequencies while maintaining EMC compliance.

While some applications may require a few passive external components, most filtering is done internally, and some models even integrate an inductor. The tight switching current loops within these products inherently reduce EMI, making them valuable in EMC-critical environments.

Where can 3DPP technology be used?

3DPP can be used in any application requiring a minimal converter footprint, high switching frequencies, or reduced EMI. Industries such as medical, mobility, energy, IoT, communication/5G, and automotive have adopted 3DPP technology for its outstanding performance and compact design. For example, RECOM’s RxxCTxxS series is a medical-grade DC/DC converter ideal for communication, current sensing, and medical applications requiring high isolation. As with many other RECOM products, evaluation boards are available for component validation and prototyping.

For more information on 3DPP products or to order a RECOM evaluation board showcasing the latest 3D Power Packaging® technology, contact info@recom-power.com
  Series
1 DC/DC, Single Output, SMD (pinless) RPMB-3.0 Series
Focus
  • 36V 3A SMD Power Module
  • High power density in 12.2x12.2x3.75mm case
  • -40°C to +100°C with derating, convection cooled
  • Efficiency up to 94%
2 DC/DC, 5 W, Single Output, SMD (pinless) RPX-1.0 Series
Focus
  • Buck regulator power module with integrated shielded inductor
  • 36VDC input voltage, 1A output current
  • SCP, OCP, OTP, and UVLO protection
  • 3.0 x 5.0mm low profile QFN package
3 DC/DC, 0.5 W, Single Output, SMD RxxCTxxS Series
Focus
  • Compact 10.3x7.5mm SMD package
  • 5kVAC reinforced isolation
  • 5V or 3.3V post-regulated, selectable outputs
  • Low EMI emissions
4 DC/DC, Single Output RPMB-3.0-EVM-1 Series
  • Evaluation platform for RPMB-3.0 Power Modules
  • Thermal design considerations included
  • EMI Class B filter
  • Easy evaluation of control, power good and sensing functions
5 DC/DC, 5 W, Single Output RPX-1.0-EVM-1 Series
  • Evaluation platform for RPX-1.0 buck regulator module
  • Thermal design considerations included
  • EMI class B filter
  • Easy evaluation of output voltage selection, control, and sensing functions