Power Supplies for Home and Building Automation

Power, Input Voltage, and Mechanical Format Options Suit all Smart Home and Building Applications

Modern smart homes and automated commercial buildings rely on always-on power supplies that draw a low standby current to operate complex networks of sensors, actuators, smart switches, HVAC controls, and security nodes. RECOM provides a versatile portfolio of AC/DC power supplies engineered for extreme space efficiency, minimal idle power consumption, and global regulatory compliance across residential and industrial building management systems (BMS).

Available in miniature encapsulated, open-frame, wired, and DIN-rail mounting formats, these power modules deliver output power ratings from 2W up to 1.5kW peak. Featuring wide input voltage ranges (including 100VAC, 277VAC and 480VAC line-to-line options), Ecodesign Lot 6 compliant low-standby power, and compliance with household (IEC/EN 60335-1) and industrial (UL/IEC/EN 62368-1) safety standards, RECOM power supplies streamline circuit design and simplify global EMC certification.

Miniature Power Supplies for Smart Home Automation Systems

Residential smart home devices—such as wall-mounted thermostats, flush-mount smart switches, smart lighting controls, and motorized blinds—demand ultra-compact AC/DC power modules that can fit inside constrained electrical junction boxes (in-wall boxes) or tight plastic enclosures.

Key Capabilities:

  • Ultra-Compact Form Factors: Miniature PCB-mount, flying-lead, and screw-terminal designs engineered to fit behind standard wall plates and inside junction boxes.
  • Low Standby Power & High Efficiency: Designed for zero-loss standby compliance, ensuring connected IoT nodes draw minimal power when idle.
  • Household, Industrial & Building Safety Compliance: Certified to IEC/EN 60335-1 (household appliances), IEC/EN 61558 (power transformers), UL/IEC/EN 62368-1 and NEC Class 2 / LPS (Limited Power Source) limits for safe, unmonitored home operation.
  • AC/DC encapsulated and open-frame options
  • Power ratings from 2W to 300W peak
  • Input range from 100VAC to 240VAC nominal
  • 277VAC/480VAC input options
  • Ambient temperature typically -40°C to +80°C
  • Safety and EMC standards to meet home automation requirements
  • PCB mount/flying wire/screw terminal options
  • Class-leading miniature form factors
  • Cost-effective and reliable
  • LPS & NEC class 2 limited output
Miniature Power Supplies for Smart Homes & Smart Offices Image

Miniature Power Supplies for Smart Homes & Smart Offices

  Series Power (W) Vin (V) Main Vout (V) Isolation (kV) Mounting Type
1 RECOM | RAC02E-K/277 Series | AC/DC, THT, 2W, Single Output
Focus
2 85 - 305 12, 15, 24, 3.3, 5 4 THT
2 RECOM | RAC03-K Series | AC/DC, 3W, Single Output
Focus
3 85 - 264, 85 - 265 12, 15, 18, 24, 3.3, 5 3, 4.2 THT, SMD
3 RECOM | RAC03E-K/277 Series | AC/DC, THT, 3W, Single Output
Focus
3 85 - 305 12, 15, 24, 3.3, 5 4 THT
4 RECOM | RAC04NE-K/277 Series | AC/DC, 4W, Single Output
Focus
4 85 - 305 12, 15, 24, 5, 9 4.2 THT, Wired
5 RECOM | RAC05-K/480 Series | AC/DC, THT, 5W, Single Output
Focus
5 85 - 528 12, 15, 5 5.4 THT
6 RECOM | RAC05E-KT Series | AC/DC, THT, 5W, Single Output
Focus
5 90 - 264 12, 15, 24, 4, 5 3 THT
7 RECOM | RAC10-K/277 Series | AC/DC, THT, 10W
Focus
10 85 - 305 12, 15, 18, 24, 3.3, 5, ± 12, ± 15 4 THT
8 RECOM | RAC15-K/480 Series | AC/DC, THT, 15W, Single Output
Focus
15 85 - 528 12, 15, 24, 5 3.6 THT
9 RECOM | RAC15-K/WI Series | AC/DC, 15W, Single Output
Focus
15 18 - 264 12, 15, 24, 5, 54 4 THT, Wired
10 RECOM | RAC20NE-K/277 Series | AC/DC, 20W
Focus
20 85 - 305, 90 - 460 12, 24, 36, ± 12 4.2 THT, Connector
11 RECOM | RAC25-K/480 Series | AC/DC, THT, 25W, Single Output
Focus
25 85 - 528 12, 15, 24, 5 3.6 THT
12 RECOM | RACM06E-K/277 Series | AC/DC, THT, 6W, Single Output
Focus
6 80 - 305 12, 15, 18, 24, 3.3, 5 4.2 THT
13 RECOM | RACM130E-K Series | AC/DC, Connector, 130W, Single Output
Focus
130 85 - 264 12, 15, 24, 36, 48 4 Connector
14 RECOM | RACM140E-K Series | AC/DC, Connector, Single Output
Focus
136.8, 140 80 - 264 12 to 18, 22 to 28, 30 to 36, 48 to 54 4.2 Connector
15 RECOM | RACM15E-K Series | AC/DC, Single Output
Focus
12, 15 80 - 275 12, 15, 24, 3.3, 30, 5 4.2 Connector, Push-in Terminal
16 RECOM | RACM16E-K/277 Series | AC/DC, Single Output
Focus
12, 16 85 - 305 12, 15, 24, 3.3, 30, 5 4.2 THT, Wired
17 RECOM | RACM30-K/277 Series | AC/DC, 30W
Focus
30 85 - 305 12, 15, 24, 36, 48, 5, 54, ± 12, ± 15 4 THT, Wired, Connector, Push-in Terminal
18 RECOM | RACM40-K Series | AC/DC, Single Output
Focus
30, 40 80 - 264 12, 15, 18, 24, 36, 48, 5 4 THT, Connector, PCB Mounting Pins
19 RECOM | RACM60-K Series | AC/DC, Single Output
Focus
40, 60 80 - 264, 80 - 305 12, 15, 24, 36, 48, 5 4.2 Connector, PCB Mounting Pins
20 RECOM | RACM65S-K/277 Series | AC/DC, Single Output
Focus New
40, 65 90 - 305 12, 15, 24, 36, 48, 5, 52 4 THT, Connector
21 RECOM | RACM90-K Series | AC/DC, Connector, 90W, Single Output
Focus
90 85 - 264 12, 15, 24, 36, 48 4 Connector
22 RECOM | RAC40S-K Series | AC/DC, THT, Single Output
Coming Soon
30, 40 85 - 264 12, 15, 24, 28, 48, 5 4.2 THT
23 RECOM | RACM150S-K Series | AC/DC, Connector, 150W, Single Output
Coming Soon
150 80 - 305 10.8 to 13.2, 13.5 to 16.5, 21.6 to 26.4, 32.4 to 39.6, 43.2 to 52.8 4.2 Connector
24 RECOM | RACM240-K Series | AC/DC, Connector, 240W, Single Output
Coming Soon
240 85 - 305 10.8 to 13.2, 13.5 to 16.5, 21.6 to 26.4, 32.4 to 39.6, 43.2 to 52.8, 48.6 to 59.4 4.2 Connector

Power Supplies for Commercial and Industrial Building Automation

Commercial facility automation, energy management, and smart office systems operate in harsher, less controlled electrical environments than residential homes. These applications require ruggedized AC/DC converters, DIN-rail units, and chassis-mount supplies capable of withstanding heavy mains transients and elevated line voltages (up to 277VAC nominal).

Key Capabilities:

  • Overvoltage Category III (OVC III) Rated: Many modules are tested and certified to OVC III levels, allowing direct installation into primary distribution panels and building mains without external surge suppression components.
  • Flexible Mounting Formats: Offers PCB-mount, wired, push-in terminal, and slim DIN-rail configurations for rapid installation in HVAC control cabinets, elevator panels, and lighting distribution boards.
  • Extended Temperature Performance: Reliable operation across ambient temperature ranges from -40°C up to +80°C, ensuring continuous performance in unconditioned plant rooms and outdoor control boxes.
  Series Power (W) Vin (V) Main Vout (V) Isolation (kV) Mounting Type
1 RECOM | RAC04NE-K/277 Series | AC/DC, 4W, Single Output
Focus
4 85 - 305 12, 15, 24, 5, 9 4.2 THT, Wired
2 RECOM | RAC10-K/277 Series | AC/DC, THT, 10W
Focus
10 85 - 305 12, 15, 18, 24, 3.3, 5, ± 12, ± 15 4 THT
3 RECOM | RAC15-K/WI Series | AC/DC, 15W, Single Output
Focus
15 18 - 264 12, 15, 24, 5, 54 4 THT, Wired
4 RECOM | RAC20-K/277/NE/W Series | AC/DC, Wired, 20W, Single Output
Focus
20 85 - 305 12, 24 4 Wired
5 RECOM | RAC20NE-K/277/EPID Series | AC/DC, Push-in Terminal, Single Output
Focus
15, 20 85 - 305 12, 24, 36, 5 4.2 Push-in Terminal
6 RECOM | RACM1200-V Series | AC/DC, Connector, 1200W, Single Output
Focus
1200 80 - 264 24 to 28, 30 to 36, 48 to 56 4 Connector
7 RECOM | RACM3000-M Series | AC/DC, Connector/Screw Terminal, 3000W, Single Output
Focus New
3000 90 - 264 24 to 28, 33 to 40, 42 to 53.5 4 Connector/Screw Terminal
8 RECOM | RACPRO1-RD Series | AC/DC, DIN-Rail, Single Output
Focus
9 - 56 12 / 24 / 48 0.5 DIN-Rail
9 RECOM | RACPRO1-S120 Series | AC/DC, DIN-Rail, 120W, Single Output
Focus
120 85 - 277 12 to 15, 24 to 29, 48 to 56 4 DIN-Rail
10 RECOM | RACPRO1-S240 Series | AC/DC, DIN-Rail, 240W, Single Output
Focus
240 85 - 277 24 to 29 4 DIN-Rail
11 RECOM | RACPRO1-S240E Series | AC/DC, DIN-Rail, 240W, Single Output
Focus
240 85 - 277 12 to 15, 24 to 29, 48 to 56 4 DIN-Rail
12 RECOM | RACPRO1-S480 Series | AC/DC, DIN-Rail, 480W, Single Output
Focus
480 85 - 277 24 to 28, 48 to 56 4 DIN-Rail
13 RECOM | RACPRO1-T240 Series | AC/DC, DIN-Rail, 240W, Single Output
Focus
240 320 - 575 24 to 28 5 DIN-Rail
14 RECOM | RACPRO1-T480 Series | AC/DC, DIN-Rail, 480W, Single Output
Focus
480 320 - 575 24 to 28, 48 to 56 5 DIN-Rail
15 RECOM | RACPRO1-T960 Series | AC/DC, DIN-Rail, 960W, Single Output
Focus
960 320 - 575 24 to 28, 48 to 56 5 DIN-Rail
16 RECOM | RACM240-K Series | AC/DC, Connector, 240W, Single Output
Coming Soon
240 85 - 305 10.8 to 13.2, 13.5 to 16.5, 21.6 to 26.4, 32.4 to 39.6, 43.2 to 52.8, 48.6 to 59.4 4.2 Connector
17 RECOM | RACM420-K Series | AC/DC, Connector, 420W, Single Output
Coming Soon
420 80 - 264 11.4 to 12.6, 14.25 to 15.75, 22.8 to 25.2, 26.6 to 29.4, 34.2 to 37.8, 45.6 to 50.4, 53.2 to 58.8 4 Connector
18 RECOM | RAC05-K/277/W Series | AC/DC, Wired, 5W, Single Output
5 85 - 305 12, 15, 24, 3.3, 5 4.2 Wired

Frequently Asked Questions

OVC III power supplies are engineered to withstand higher voltage surges and electrical transients directly at the building's main AC distribution panel. Choosing an OVC III rated module eliminates the need for external surge protection devices, reducing overall component costs and saving space inside industrial BMS panels.
Smart home and residential automation components often need compliance with IEC/EN 60335-1 (household and similar electrical appliances) in addition to standard IT/industrial safety regulations (IEC/EN 62368-1). Compliance with NEC Class 2 or LPS (Limited Power Source) standards is also critical to prevent fire and shock hazards in constrained wall enclosures.
Yes. RECOM offers low-profile, wired encapsulated modules (such as the RAC series with flying leads) specifically designed with miniature circular or rectangular footprints to fit directly behind light switches and inside standard European or North American flush-mount junction boxes.
Many sensors and actuators remain on but dormant most of the time, constantly drawing power. For example, a garage door opener must be on 24/7 but may only be used twice a day. The EU Ecodesign Lot 6 regulation specifies mandatory minimum energy performance standards to reduce the environmental impact and power consumption of power supplies in standby or off modes. RECOM power supplies for home and building automation meet or exceed the Ecodesign lot 6 requirements - for example, the RAC03E-K/277 series draws less than 75mW in standby (output on but zero load).

...didn't find what you were looking for?

Use our parametric search or find a sales contact near you.