The RACM30-ER/W series comprises reliable and highly efficient power conversion modules in a potted IP68 certified, waterproof encapsulation to fit into flush mount wall installations. All versions are covered by multiple certifications for household, medical and ITE safety standards as well. With a certified operation up to 5000m altitude and an ambient temperature range from -20°C up to +70°C, the compact modules are designed to power sanitary, healthcare, smart building, automation, and household applications. Since these modules do not require any external components, they are ready to connect and forget.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Iout 1 (mA) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RACM30-12SER/W
| 30 | Isolated | 90 - 264 | 12 | 2500 | Potted (IP68) |
| ||||||
2 |
![]() |
RACM30-24SER/W
| 30 | Isolated | 90 - 264 | 24 | 1250 | Potted (IP68) |
|
Attributes | RACM30-ER/W |
---|---|
AC/DC or DC/DC | AC/DC |
Power (W) | 30 |
Isolation | Isolated |
Vin (V) | 90 - 264 |
Nr. of Outputs | Single |
Isolation (kV) | 4.4 |
Mounting Type | Wired |
Package Style | Potted (IP68) |
Length (mm) | 53 |
Width (mm) | 51 |
Height (mm) | 33.5 |
Certifications | CB, CE, EN 55022, EN 55024, EN 60335-1, EN 60601-1, EN 60601-1-2, EN 60950-1, IEC 60950-1, UL 60601-1, UL 60950-1 |
MIN Operating Temp (°C) | -20 |
MAX Operating Temp (°C) | 50 |
Protections | OCP, OTP, OVP, SCP |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Cardboard Box |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RACM30-12SER/W
| 30 | 12 | 90 - 264 | Wired |
| ||
2 |
![]() |
RACM30-24SER/W
| 30 | 24 | 90 - 264 | Wired |
|
Title | Type | Date |
---|---|---|
RACM30-ER_W.pdf | Datasheet | |
RACM30-ER_W_installation_guide.pdf | Installation | Jun 8, 2018 |
Title | Type | Date |
---|---|---|
Medical-Grade AC/DC converters - RACM series | Podcast | Apr 3, 2020 |
Medical Power Supplies | Aug 22, 2019 | |
Board Mount AC-DC Converter Design Challenges | Blog Article | May 29, 2019 |
Miniature Power Supplies for Smart Homes & Smart Offices | Nov 15, 2018 | |
18W and 30W AC/DCs fit into flush mount wall installations | Official Press Release | Jan 15, 2018 |
Title | Type | Date |
---|---|---|
RECOM Medical: High-grade DC/DC converters and compact AC/DC power supplies | Youtube Video | Nov 20, 2018 |
RAC: Low Cost Miniature AC/DC Power Supplies | Youtube Video | Nov 7, 2018 |