The REDIIN120 DIN rail power supply series is designed for cost sensitive users to fulfill essential features, needed for many general industrial applications, without compromising on quality and reliability in the Basic Features Market segment. The REDIIN120 series delivers 120W output power in an extremely compact dimension of only 123.6 x 30.0 x 116.8mm. Three adjustable output variations from 12V, 24V to 48V are available. The convection-cooled units will operate full power from -30°C to +50°C (230VAC). It can operate in constant current mode, making it suitable for inductive and capacitive loads. The product is certified according to safety standards IEC/EN/UL 62368-1, IEC/EN/UL 61010-1 and IEC/EN/UL/CSA 61010-2-201. Electromagnetic radiated and conducted emissions are compliant to heavy industrial EN 61000-6-4 Class B Emission standard and EN 61000-6-2 Immunity standard. The product complies with environmental protection requirements as per RoHS Directive.
Attributes | REDIIN120-48 |
---|---|
AC/DC or DC/DC | AC/DC |
Power (W) | 120.0 |
Isolation | Isolated |
Vin (V) | 90.0 - 264.0 |
Main Vout (V) | 43.2 to 52.8 |
Nr. of Outputs | Single |
Iout 1 (mA) | 2500.0 |
Isolation (kV) | 3.0 |
Mounting Type | DIN-Rail |
Package Style | DIN-Rail |
Length (mm) | 124.5 |
Width (mm) | 30.0 |
Height (mm) | 116.8 |
Certifications | CB, CE, EN 55032, EN 61010-1, EN 62368-1, UL 62368-1 |
MIN Operating Temp (°C) | -30.0 |
MAX Operating Temp (°C) | 50.0 |
Protections | OCP, OTP, OVP, SCP |
Trim Pin Output Voltage Adjustment | +/-10% |
Directives | REACH, RoHS 2+ (10/10), WEEE |
Packaging Type | Cardboard Box |
Warranty | 3 Years |
Regulation | Regulated |
Title | Type | Date |
---|---|---|
REDIIN120.pdf | Datasheet | |
REDIIN120.STEP | 2D/3D | Apr 10, 2024 |
REDIIN120_installation_guide.pdf | Installation | Apr 10, 2024 |
Title | Type | Date |
---|---|---|
AC/DC DIN-rail power supplies now available | Official Press Release | May 29, 2024 |