What Are Common Applications for 24V Batteries?
All electric vehicles (EVs), including Battery Electric Vehicles (BEVs), contain a conventional 12V lead-acid battery. It serves as an independent power supply for keyless entry and alarm systems, which must function even if the main traction battery is drained, and to supply legacy 12V equipment such as airbags, seat-belt tensioners, and dashboard displays, where recertifying for a different supply voltage would be time-consuming and uneconomical.
In ICE (Internal Combustion Engine) vehicles, the lead-acid battery also acts as a starter battery for the engine. In mopeds and motorcycles, the battery can be 6V; in most cars, it is 12V; and for heavy-duty trucks, it is usually 24V. These multiples of 6V are intentional. In battery-powered applications, across various chemistries (lead-acid, Li-ion, LiFePO4, etc.), the fundamental unit is a battery cell, with a floating open-circuit voltage typically between 1–4V. Higher voltages are achieved by combining cells in series to form a battery pack (often including protection circuitry), though commonly referred to simply as a battery. Cells can also be paralleled to increase output current.
For lead-acid batteries, each cell provides 2V: three cells in series deliver 6V, six cells deliver 12V, and twelve cells deliver 24V. Lead-acid batteries for defense vehicles and aircraft use 14 cells for the standard 28V supply. Lithium-ion cells typically have voltages of 2.4–3V, so a six-pack delivers around 18V, suitable for portable drills and workshop equipment. Lead-acid batteries are generally used in heavy-duty, high-current applications where weight is less critical, while Li-ion batteries are preferred when fast charging and light weight are priorities. Battery chemistry and energy storage, however, are complex, so consulting detailed resources, such as this [1] RECOM blog, is recommended.
While the most common voltages in battery-powered applications are 6, 12, and 18V, there is a growing trend to increase bus voltages to 24V and 48V across various application spaces. The motivations for this trend are outlined in the following section.
In ICE (Internal Combustion Engine) vehicles, the lead-acid battery also acts as a starter battery for the engine. In mopeds and motorcycles, the battery can be 6V; in most cars, it is 12V; and for heavy-duty trucks, it is usually 24V. These multiples of 6V are intentional. In battery-powered applications, across various chemistries (lead-acid, Li-ion, LiFePO4, etc.), the fundamental unit is a battery cell, with a floating open-circuit voltage typically between 1–4V. Higher voltages are achieved by combining cells in series to form a battery pack (often including protection circuitry), though commonly referred to simply as a battery. Cells can also be paralleled to increase output current.
For lead-acid batteries, each cell provides 2V: three cells in series deliver 6V, six cells deliver 12V, and twelve cells deliver 24V. Lead-acid batteries for defense vehicles and aircraft use 14 cells for the standard 28V supply. Lithium-ion cells typically have voltages of 2.4–3V, so a six-pack delivers around 18V, suitable for portable drills and workshop equipment. Lead-acid batteries are generally used in heavy-duty, high-current applications where weight is less critical, while Li-ion batteries are preferred when fast charging and light weight are priorities. Battery chemistry and energy storage, however, are complex, so consulting detailed resources, such as this [1] RECOM blog, is recommended.
While the most common voltages in battery-powered applications are 6, 12, and 18V, there is a growing trend to increase bus voltages to 24V and 48V across various application spaces. The motivations for this trend are outlined in the following section.