The Internet of Things (IoT) is an umbrella term encompassing many related concepts, all of which share common features: distributed intelligence, multiple interconnected sensors and actuators, and decentralized control. In practice, IoT enables spaces, environments, or objects to become “smart” by incorporating sensors that communicate to operate intelligently. Examples include offices that adjust to ambient light or human presence, machines that monitor their own health, and homes that learn daily routines to save energy automatically without compromising comfort.
All of this technology requires power: highly efficient, low-standby AC/DC power supplies for smart offices with hundreds of intelligent sensor nodes, energy harvesting solutions, or compact, cost-effective DC/DC power modules. Not all power supplies are suitable for IoT applications. They must be highly efficient at both low and full load, handle fast transient and dynamic load currents, be physically compact, reliable, and affordable, as they will be as ubiquitous as the sensors, processors, radios, and actuators they power. This is why RECOM developed next-generation 3DPP® DC/DC power modules such as the RPMx, RPX, and RPL – miniature low-profile SMD power supplies delivering up to 17W while occupying 1cm² or less board space – and the RxxCTxx, which provides 5kVAC isolation in a 2.6mm-high package.
All of this technology requires power: highly efficient, low-standby AC/DC power supplies for smart offices with hundreds of intelligent sensor nodes, energy harvesting solutions, or compact, cost-effective DC/DC power modules. Not all power supplies are suitable for IoT applications. They must be highly efficient at both low and full load, handle fast transient and dynamic load currents, be physically compact, reliable, and affordable, as they will be as ubiquitous as the sensors, processors, radios, and actuators they power. This is why RECOM developed next-generation 3DPP® DC/DC power modules such as the RPMx, RPX, and RPL – miniature low-profile SMD power supplies delivering up to 17W while occupying 1cm² or less board space – and the RxxCTxx, which provides 5kVAC isolation in a 2.6mm-high package.