Output Voltage Extension for 3W and 4W Smart Home and IoT AC/DC converters

RECOM’s RAC03-G and RAC04-G series
Designing energy efficient devices is not only about complying with the latest energy saving directives, but also about the needs of energy sensible systems. Sensor-rich modern IoT will benefit from using energy efficient AC/DC power supplies of RECOM’s RAC series. To cover more power-critical IoT and Smart Home systems, RECOM now offers its low-power 3W and 4W RAC-series with additional output voltages.

RECOM’s new RAC03-G and RAC04-G series were specially designed to supply modern smart homes as well as IoT systems, all of which require a high number of low power nodes, actuators and sensors to process information intelligently. These converters’ high efficiency and no-load power consumption of only 75mW are ideal for energy-saving solutions which are needed in smart systems. With this extension, these series now offer 3.3, 5, 9, 12, 15 and 24V outputs to cover most required voltages. A universal input voltage range from 85VAC to 305VAC means they can be designed for worldwide mains requirements. SGA versions are certified to EN60335 and SGB versions to EN55022 Class B without the need of any additional components. All modules are also certified to EN/UL62368 and come with a three-year warranty. Samples are available from all authorized distributors.
Applications
  Series
1 AC/DC, 3 W, Single Output, THT RAC03-GA Series
  • Universal input 85-305VAC
  • 3W PCB mount package
  • <75mW No load power consumption
  • Ultra low profile, compact size
2 AC/DC, 3 W, Single Output, THT RAC03-GB Series
  • Universal input 85-305VAC
  • 3W PCB mount package
  • <75mW No load power consumption
  • Ultra low profile, compact size
3 AC/DC, 4 W, Single Output, THT RAC04-GA Series
  • Universal input 85-305VAC
  • 4W PCB mount package
  • <75mW No load power consumption
  • Ultra low profile, compact size
4 AC/DC, 4 W, Single Output, THT RAC04-GB Series
  • Universal input 85-305VAC
  • 4W PCB mount package
  • <75mW No load power consumption
  • Ultra low profile, compact size