Search Results for "RAC04NE-K"

Filter by:
Main Vout (V)
  • Min
  • Nom
  • Max
  • Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Mounting Type
    Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • MAX Operating Temp (°C)
  • Min
  •   Part Number Product Category Power (W) Vin (V) Vout 1 (V) Package Style Isolation (kV)
    1 RECOM | RAC04NE-05SK/277 | AC/DC, THT, 4W, Single Output
    Focus
    AC/DC 4 85 - 305 5 Encapsulated 1.45"x0.94" 4.2
    2 RECOM | RAC04NE-05SK/277/W | AC/DC, Wired, 4W, Single Output
    Focus
    AC/DC 4 85 - 305 5 Encapsulated 1.48"x0.97" (IP65) 4.2
    3 RECOM | RAC04NE-09SK/277 | AC/DC, THT, 4W, Single Output
    Focus
    AC/DC 4 85 - 305 9 Encapsulated 1.45"x0.94" 4.2
    4 RECOM | RAC04NE-12SK/277 | AC/DC, THT, 4W, Single Output
    Focus
    AC/DC 4 85 - 305 12 Encapsulated 1.45"x0.94" 4.2
    5 RECOM | RAC04NE-12SK/277/W | AC/DC, Wired, 4W, Single Output
    Focus
    AC/DC 4 85 - 305 12 Encapsulated 1.48"x0.97" (IP65) 4.2
    6 RECOM | RAC04NE-15SK/277 | AC/DC, THT, 4W, Single Output
    Focus
    AC/DC 4 85 - 305 15 Encapsulated 1.45"x0.94" 4.2
    7 RECOM | RAC04NE-24SK/277 | AC/DC, THT, 4W, Single Output
    Focus
    AC/DC 4 85 - 305 24 Encapsulated 1.45"x0.94" 4.2
    8 RECOM | RAC04NE-24SK/277/W | AC/DC, Wired, 4W, Single Output
    Focus
    AC/DC 4 85 - 305 24 Encapsulated 1.48"x0.97" (IP65) 4.2
    Main Vout (V)
  • Min
  • Nom
  • Max
  • Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Mounting Type
    Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • MAX Operating Temp (°C)
  • Min
  •   Series
    1 RECOM | RAC04NE-K/277 Series | AC/DC, 4W, Single Output
    Focus
    (8 products)
    • 85-305VAC input with a full load up to +80°C
    • Enhanced surge ratings of 2kV (L-N); 4kV (L-PE)
    • OVC III overvolatge category up to 3000m altitude
    • 6 watt boost power up to 20s

    …원하시는 정보를 찾지 못하셨나요?

    매개변수 검색을 이용하거나 가까운 영업 담당자를 찾아보세요.