Railway Power Supplies

Railway systems require dependable power solutions for signaling, communication, and control. These solutions must be constructed to withstand harsh conditions and meet strict standards. RECOM provides custom converters up to 10kW for this purpose.
Power supplies for railway data communications

Video Transcript

Modern railway infrastructure demands robust power solutions for all railway systems: signaling, internet data transfer, control communications units, and high power auxiliary or mains supply. These communication and power networks must be reliable in the railway environment's extreme conditions. That's why power supplies, like DC/DC converters used on rolling stock, must meet demanding technical standards.

110V is the most common DC voltage on trains, while light railways and trams often use 24V through 48V. For sensor monitoring and control systems, compact DC/DC converters like RECOM's RP08-AW, RP20-FR, and RP40-FR series are a popular choice, covering the full railway input voltage range with just three models.

Half- and quarter-brick format DC/DC converters like the RPxxx-RW and -RUW series are popular for higher-power railway applications, including versions that cover all input voltages with just one model. For plug & play applications, RECOM also offers the RMD series, which are fully railway-approved power solutions.

On top of this, RECOM offers the RPS line railway battery chargers from 3kW up to 18kW and above.

To learn more about railway applications and RECOM's full range of products, visit www.recom-power.com/railway.
  Series
1 RECOM | RP08-AW Series | DC/DC, 8W
Focus
  • 4:1 Wide input voltage range
  • 1.6kVDC isolation
  • UL60950-1, EN50155 certified
  • Efficiency up to 88%
2 RECOM | RP40Q-RUW Series | DC/DC, THT, 40W, Single Output
Focus
  • 12:1 ultra wide input voltage range
  • 3kVAC/1 minute reinforced insulation
  • High efficiency over entire input voltage range
  • -40°C to +85°C temperature range without derating
3 RECOM | RP60Q-RUW Series | DC/DC, THT, 60W, Single Output
Focus
  • 12:1 ultra wide input voltage range
  • 3kVAC/1 minute reinforced insulation
  • High efficiency over entire input voltage range
  • -40°C to +68°C temperature range without derating
4 RECOM | RP300H-(R)W Series | DC/DC, THT, 300W, Single Output
Coming Soon
  • 4:1 wide input voltage range
  • 110VDC nom. input with 3kVAC reinforced isolation
  • Efficiency up to 92.5%
  • Wide operating temperature range -40°C to +105°C
5 RECOM | RP100H-RW Series | DC/DC, THT, Single Output
  • 4:1 wide input range
  • 3kVAC reinforced insulation for 110Vin and 2.25kVDC basic insulation for 24Vin & 48Vin
  • Efficiency up to 93%
  • No minimum load required
6 RECOM | RP120Q-RW Series | DC/DC, THT, Single Output
  • 4:1 wide input range
  • 3kVAC reinforced insulation for 110Vin and 2.25kVDC basic insulation for 24Vin & 48Vin
  • Efficiency up to 90%
  • No minimum load required
7 RECOM | RP180H-RW Series | DC/DC, THT, Single Output
  • 4:1 wide input range
  • 3kVAC reinforced insulation for 110Vin and 2.25kVDC basic insulation for 24Vin & 48Vin
  • Efficiency up to 91%
  • No minimum load required
8 RECOM | RP20-FR Series | DC/DC, THT, 20W
  • Wide 4:1 input voltage range
  • 2.25kVDC isolation
  • Efficiency up to 89%
  • Six-sided continuous shield
9 RECOM | RP240H-RW Series | DC/DC, THT, Single Output
  • 4:1 wide input range
  • 3kVAC reinforced insulation for 110Vin and 2.25kVDC basic insulation for 24Vin & 48Vin
  • Efficiency up to 91%
  • No minimum load required
10 RECOM | RP40-FR Series | DC/DC, THT, 40W
  • Wide 4:1 input voltage range
  • 1.6kVDC isolation for 24Vin and 48Vin, 3kVDC isolation for 110Vin
  • Efficiency up to 92%
  • Six-sided continuous shield
11 RECOM | RP75H-RW Series | DC/DC, THT, Single Output
  • 4:1 wide input range
  • 3kVAC reinforced insulation for 110Vin and 2.25kVDC basic insulation for 24Vin & 48Vin
  • Efficiency up to 91%
  • No minimum load required
12 RECOM | RP90Q-RW Series | DC/DC, THT, Single Output
  • 4:1 wide input range
  • 3kVAC reinforced insulation for 110Vin and 2.25kVDC basic insulation for 24Vin & 48Vin
  • Efficiency up to 90%
  • No minimum load required