The RW-D series with 2:1 input voltage ranges and maximum height of 7,0 mm has been designed for industrial automation and medical markets where a dual output rail needs to be generated from a single rail source. The converters supply the full 3 Watts without additional heat-sinks over the temperature range -40°C to +85°C.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 | 
 
 | 
RW-0505D
 | 3 | Isolated | 4.5 - 9 | ± 5 | DIP24 Mini | 
 | ||||||
| 2 | 
 
 | 
RW-0509D
 | 3 | Isolated | 4.5 - 9 | ± 9 | DIP24 Mini | 
 | ||||||
| 3 | 
 
 | 
RW-0512D
 | 3 | Isolated | 4.5 - 9 | ± 12 | DIP24 Mini | 
 | ||||||
| 4 | 
 
 | 
RW-0515D
 | 3 | Isolated | 4.5 - 9 | ± 15 | DIP24 Mini | 
 | ||||||
| 5 | 
 
 | 
RW-1205D
 | 3 | Isolated | 9 - 18 | ± 5 | DIP24 Mini | 
 | ||||||
| 6 | 
 
 | 
RW-1209D
 | 3 | Isolated | 9 - 18 | ± 9 | DIP24 Mini | 
 | ||||||
| 7 | 
 
 | 
RW-1212D
 | 3 | Isolated | 9 - 18 | ± 12 | DIP24 Mini | 
 | ||||||
| 8 | 
 
 | 
RW-1215D
 | 3 | Isolated | 9 - 18 | ± 15 | DIP24 Mini | 
 | ||||||
| 9 | 
 
 | 
RW-2405D
 | 3 | Isolated | 18 - 36 | ± 5 | DIP24 Mini | 
 | ||||||
| 10 | 
 
 | 
RW-2409D
 | 3 | Isolated | 18 - 36 | ± 9 | DIP24 Mini | 
 | ||||||
| 11 | 
 
 | 
RW-2412D
 | 3 | Isolated | 18 - 36 | ± 12 | DIP24 Mini | 
 | ||||||
| 12 | 
 
 | 
RW-2415D
 | 3 | Isolated | 18 - 36 | ± 15 | DIP24 Mini | 
 | ||||||
| 13 | 
 
 | 
RW-4805D
 | 3 | Isolated | 36 - 72 | ± 5 | DIP24 Mini | 
 | ||||||
| 14 | 
 
 | 
RW-4809D
 | 3 | Isolated | 36 - 72 | ± 9 | DIP24 Mini | 
 | ||||||
| 15 | 
 
 | 
RW-4812D
 | 3 | Isolated | 36 - 72 | ± 12 | DIP24 Mini | 
 | ||||||
| 16 | 
 
 | 
RW-4815D
 | 3 | Isolated | 36 - 72 | ± 15 | DIP24 Mini | 
 | 
| Attributes | RW-D | 
|---|---|
| AC/DC or DC/DC | DC/DC | 
| Power (W) | 3 | 
| Isolation | Isolated | 
| Nr. of Outputs | Dual | 
| Isolation (kV) | 3 | 
| Mounting Type | THT | 
| Package Style | DIP24 Mini | 
| Length (mm) | 32 | 
| Width (mm) | 17.5 | 
| Height (mm) | 7 | 
| Certifications | EN 60601-1, EN 60950-1, IEC 60950-1 | 
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
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 | 
 
 | 
RW-0505D
 | 3 | 5 | 4.5 - 9 | THT | 
 | ||
| 2 | 
 
 | 
RW-0509D
 | 3 | 9 | 4.5 - 9 | THT | 
 | ||
| 3 | 
 
 | 
RW-0512D
 | 3 | 12 | 4.5 - 9 | THT | 
 | ||
| 4 | 
 
 | 
RW-0515D
 | 3 | 15 | 4.5 - 9 | THT | 
 | ||
| 5 | 
 
 | 
RW-1205D
 | 3 | 5 | 9 - 18 | THT | 
 | ||
| 6 | 
 
 | 
RW-1209D
 | 3 | 9 | 9 - 18 | THT | 
 | ||
| 7 | 
 
 | 
RW-1212D
 | 3 | 12 | 9 - 18 | THT | 
 | ||
| 8 | 
 
 | 
RW-1215D
 | 3 | 15 | 9 - 18 | THT | 
 | ||
| 9 | 
 
 | 
RW-2405D
 | 3 | 5 | 18 - 36 | THT | 
 | ||
| 10 | 
 
 | 
RW-2409D
 | 3 | 9 | 18 - 36 | THT | 
 | ||
| 11 | 
 
 | 
RW-2412D
 | 3 | 12 | 18 - 36 | THT | 
 | ||
| 12 | 
 
 | 
RW-2415D
 | 3 | 15 | 18 - 36 | THT | 
 | ||
| 13 | 
 
 | 
RW-4805D
 | 3 | 5 | 36 - 72 | THT | 
 | ||
| 14 | 
 
 | 
RW-4809D
 | 3 | 9 | 36 - 72 | THT | 
 | ||
| 15 | 
 
 | 
RW-4812D
 | 3 | 12 | 36 - 72 | THT | 
 | ||
| 16 | 
 
 | 
RW-4815D
 | 3 | 15 | 36 - 72 | THT | 
 | 
| 표제 | Type | 날짜 | 
|---|---|---|
| RW-D.pdf | Datasheet | 
| 표제 | Type | 날짜 | 
|---|---|---|
| High Isolation Medical-Grade Converters | Video | 2020. 5. 4 |