The ROE DC/DC converters are typically used in general purpose power isolation and voltage matching applications, and feature a full industrial operating temperature range of -40°C to +85°C without derating.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
ROE-0505S
Focus
| 1.0 | Isolated | 5.0 | 5 | SIP4 |
| ||||||
2 |
![]() |
ROE-0512S
Focus
| 1.0 | Isolated | 5.0 | 12 | SIP4 |
| ||||||
3 |
![]() |
ROE-0515S
Focus
| 1.0 | Isolated | 5.0 | 15 | SIP4 |
| ||||||
4 |
![]() |
ROE-1205S
Focus
| 1.0 | Isolated | 12.0 | 5 | SIP4 |
| ||||||
5 |
![]() |
ROE-1505S
Focus
| 1.0 | Isolated | 15.0 | 5 | SIP4 |
| ||||||
6 |
![]() |
ROE-2405S
Focus
| 1.0 | Isolated | 24.0 | 5 | SIP4 |
| ||||||
7 |
![]() |
ROE-3.305S
Focus
| 1.0 | Isolated | 3.3 | 5 | SIP4 |
|
Attributes | ROE |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 1.0 |
Isolation | Isolated |
Nr. of Outputs | Single |
Isolation (kV) | 1.0 |
Mounting Type | THT |
Package Style | SIP4 |
Length (mm) | 11.5 |
Width (mm) | 6.0 |
Height (mm) | 10.0 |
Certifications | EN 55022, EN 62368-1, UL 60950-1 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 85.0 |
Directives | REACH, RoHS 2 (6/6) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Unregulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
ROE-0505S
Focus
| 1.0 | 5.0 | 5.0 | THT |
| ||
2 |
![]() |
ROE-0512S
Focus
| 1.0 | 12.0 | 5.0 | THT |
| ||
3 |
![]() |
ROE-0515S
Focus
| 1.0 | 15.0 | 5.0 | THT |
| ||
4 |
![]() |
ROE-1205S
Focus
| 1.0 | 5.0 | 12.0 | THT |
| ||
5 |
![]() |
ROE-1505S
Focus
| 1.0 | 5.0 | 15.0 | THT |
| ||
6 |
![]() |
ROE-2405S
Focus
| 1.0 | 5.0 | 24.0 | THT |
| ||
7 |
![]() |
ROE-3.305S
Focus
| 1.0 | 5.0 | 3.3 | THT |
|
표제 | Type | 날짜 |
---|---|---|
recom-certificate-rohs-2.1.pdf | ||
ROE.pdf | Datasheet |
표제 | Type | 날짜 |
---|---|---|
| Youtube Video | 2016. 3. 17 |