The RKE/H DC/DC converters are typically used in cost sensitive general purpose power isolation and voltage matching applications. Despite their low cost, they are fully specified converters with 4kVdc isolation, industrial operating temperature range of -40°C to +85°C without derating and UL/EN certifications.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RKE-0505S/H
Focus
| 1 | Isolated | 5 | 5 | SIP7 |
| ||||||
| 2 |
|
RKE-1205S/H
Focus
| 1 | Isolated | 12 | 5 | SIP7 |
| ||||||
| 3 |
|
RKE-2405S/H
Focus
| 1 | Isolated | 24 | 5 | SIP7 |
|
| Attributes | RKE |
|---|---|
| Product Category | DC/DC |
| Power (W) | 1 |
| Isolation | Isolated |
| Main Vout (V) | 5 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 200 |
| Isolation (kV) | 4 |
| Mounting Type | THT |
| Package Style | SIP7 |
| Length (mm) | 19.65 |
| Width (mm) | 7.05 |
| Height (mm) | 10.2 |
| Certifications | EN 55022, EN 55032, EN 60950-1, IEC 60950-1, UL 60950-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 85 |
| Directives | REACH, RoHS 2 (6/6) |
| Packaging Type | Tube |
| Warranty | 3 Years |
| Regulation | Unregulated |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RKE-0505S/H
Focus
| 1 | 5 | 5 | THT |
| ||
| 2 |
|
RKE-1205S/H
Focus
| 1 | 5 | 12 | THT |
| ||
| 3 |
|
RKE-2405S/H
Focus
| 1 | 5 | 24 | THT |
|
| 표제 | Type | 날짜 |
|---|---|---|
| RKE.pdf | Datasheet |
| 표제 | Type | 날짜 |
|---|---|---|
| 재료 과학의 발전으로 전원 공급장치 설계 및 성능 향상 | Blog Article | 2024. 5. 17 |
| Converters for the Self-sufficiency of EV Charging Stations | Blog Article | 2021. 4. 9 |
| Isolated DC/DC Converters: Key Concepts, Applications, and Safety Standards | Whitepaper | 2019. 2. 5 |