The RK and RH Series DC/DC-Converter complements RECOM’s industrial range of converters with very high isolations of 3kVDC/1s and 4kVDC/1s. The extended operating temperature range covering -40°C to +90°C is a standard feature. The converters are IEC/EN/UL60950-1 certified, and are suitable for IGBT driver applications.
|
||||||||||||||
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RK-0505S
Focus
| 1.0 | Isolated | 5.0 | 5 | SIP7 |
| ||||||
2 |
![]() |
RK-0505S/H
Focus
| 1.0 | Isolated | 5.0 | 5 | SIP7 |
| ||||||
3 |
![]() |
RK-0505S/HP
Focus
| 1.0 | Isolated | 5.0 | 5 | SIP7 |
| ||||||
4 |
![]() |
RK-0505S/P
Focus
| 1.0 | Isolated | 5.0 | 5 | SIP7 |
| ||||||
5 |
![]() |
RK-0509S
Focus
| 1.0 | Isolated | 5.0 | 9 | SIP7 |
| ||||||
6 |
![]() |
RK-0509S/H
Focus
| 1.0 | Isolated | 5.0 | 9 | SIP7 |
| ||||||
7 |
![]() |
RK-0509S/HP
Focus
| 1.0 | Isolated | 5.0 | 9 | SIP7 |
| ||||||
8 |
![]() |
RK-0509S/P
Focus
| 1.0 | Isolated | 5.0 | 9 | SIP7 |
| ||||||
9 |
![]() |
RK-0512S
Focus
| 1.0 | Isolated | 5.0 | 12 | SIP7 |
| ||||||
10 |
![]() |
RK-0512S/H
Focus
| 1.0 | Isolated | 5.0 | 12 | SIP7 |
| ||||||
11 |
![]() |
RK-0512S/HP
Focus
| 1.0 | Isolated | 5.0 | 12 | SIP7 |
| ||||||
12 |
![]() |
RK-0512S/P
Focus
| 1.0 | Isolated | 5.0 | 12 | SIP7 |
| ||||||
13 |
![]() |
RK-0515S
Focus
| 1.0 | Isolated | 5.0 | 15 | SIP7 |
| ||||||
14 |
![]() |
RK-0515S/H
Focus
| 1.0 | Isolated | 5.0 | 15 | SIP7 |
| ||||||
15 |
![]() |
RK-0515S/HP
Focus
| 1.0 | Isolated | 5.0 | 15 | SIP7 |
| ||||||
|
Attributes | RK |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 1.0 |
Isolation | Isolated |
Nr. of Outputs | Single |
Mounting Type | THT |
Package Style | SIP7 |
Length (mm) | 19.65 |
Height (mm) | 10.2 |
Certifications | EN 55032, EN 60601-1, EN 60950-1, IEC 60950-1, UL 60950-1 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 90.0 |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Unregulated |
|
|||||||||
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RK-0505S
Focus
| 1.0 | 5.0 | 5.0 | THT |
| ||
2 |
![]() |
RK-0505S/H
Focus
| 1.0 | 5.0 | 5.0 | THT |
| ||
3 |
![]() |
RK-0505S/HP
Focus
| 1.0 | 5.0 | 5.0 | THT |
| ||
4 |
![]() |
RK-0505S/P
Focus
| 1.0 | 5.0 | 5.0 | THT |
| ||
5 |
![]() |
RK-0509S
Focus
| 1.0 | 9.0 | 5.0 | THT |
| ||
6 |
![]() |
RK-0509S/H
Focus
| 1.0 | 9.0 | 5.0 | THT |
| ||
7 |
![]() |
RK-0509S/HP
Focus
| 1.0 | 9.0 | 5.0 | THT |
| ||
8 |
![]() |
RK-0509S/P
Focus
| 1.0 | 9.0 | 5.0 | THT |
| ||
9 |
![]() |
RK-0512S
Focus
| 1.0 | 12.0 | 5.0 | THT |
| ||
10 |
![]() |
RK-0512S/H
Focus
| 1.0 | 12.0 | 5.0 | THT |
| ||
|
표제 | Type | 날짜 |
---|---|---|
recom-certificate-rohs-2.1.pdf | ||
RK_RH.pdf | Datasheet |
표제 | Type | 날짜 |
---|---|---|
| 2018. 11. 15 |
표제 | Type | 날짜 |
---|---|---|
| Video | 2020. 5. 4 |