The RBM Micro Size DC/DC-Converter complements Recom’s industrial range of converters. This range is widely used for PCB distributed power systems and combines small package size, high efficiency, 3kVDC isolation and low output ripple. The extended operating temperature range covering -40°C to +85°C is a standard feature. The full rated power can be taken from a single pin of this dual output converter, provided this does not exceed 1 Watt.
|
||||||||||||||
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RBM-0505D
| 1.0 | Isolated | 5.0 | ± 5 | SIP6 Micro |
| |||||||
2 |
RBM-0505D/P
| 1.0 | Isolated | 5.0 | ± 5 | SIP6 Micro |
| |||||||
3 |
RBM-0505S
| 1.0 | Isolated | 5.0 | 5 | SIP6 Micro |
| |||||||
4 |
RBM-0505S/P
| 1.0 | Isolated | 5.0 | 5 | SIP6 Micro |
| |||||||
5 |
RBM-0512D
| 1.0 | Isolated | 5.0 | ± 12 | SIP6 Micro |
| |||||||
6 |
RBM-0512D/P
| 1.0 | Isolated | 5.0 | ± 12 | SIP6 Micro |
| |||||||
7 |
RBM-0512S
| 1.0 | Isolated | 5.0 | 12 | SIP6 Micro |
| |||||||
8 |
RBM-0512S/P
| 1.0 | Isolated | 5.0 | 12 | SIP6 Micro |
| |||||||
9 |
RBM-0515D
| 1.0 | Isolated | 5.0 | ± 15 | SIP6 Micro |
| |||||||
10 |
RBM-0515D/P
| 1.0 | Isolated | 5.0 | ± 15 | SIP6 Micro |
| |||||||
11 |
RBM-0515S
| 1.0 | Isolated | 5.0 | 15 | SIP6 Micro |
| |||||||
12 |
RBM-0515S/P
| 1.0 | Isolated | 5.0 | 15 | SIP6 Micro |
| |||||||
13 |
RBM-1205D
| 1.0 | Isolated | 12.0 | ± 5 | SIP6 Micro |
| |||||||
14 |
RBM-1205D/P
| 1.0 | Isolated | 12.0 | ± 5 | SIP6 Micro |
| |||||||
15 |
RBM-1205S
| 1.0 | Isolated | 12.0 | 5 | SIP6 Micro |
| |||||||
|
Attributes | RBM |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 1.0 |
Isolation | Isolated |
Isolation (kV) | 3.0 |
Mounting Type | THT |
Package Style | SIP6 Micro |
Length (mm) | 16.55 |
Width (mm) | 6.0 |
Height (mm) | 7.7 |
Certifications | CB, EN 60601-1, EN 60950-1, IEC 60950-1, UL 60950-1 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 85.0 |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Unregulated |
|
|||||||||
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RBM-0505D
| 1.0 | 5.0 | 5.0 | THT |
| |||
2 |
RBM-0505D/P
| 1.0 | 5.0 | 5.0 | THT |
| |||
3 |
RBM-0505S
| 1.0 | 5.0 | 5.0 | THT |
| |||
4 |
RBM-0505S/P
| 1.0 | 5.0 | 5.0 | THT |
| |||
5 |
RBM-0512D
| 1.0 | 12.0 | 5.0 | THT |
| |||
6 |
RBM-0512D/P
| 1.0 | 12.0 | 5.0 | THT |
| |||
7 |
RBM-0512S
| 1.0 | 12.0 | 5.0 | THT |
| |||
8 |
RBM-0512S/P
| 1.0 | 12.0 | 5.0 | THT |
| |||
9 |
RBM-0515D
| 1.0 | 15.0 | 5.0 | THT |
| |||
10 |
RBM-0515D/P
| 1.0 | 15.0 | 5.0 | THT |
| |||
|
표제 | Type | 날짜 |
---|---|---|
recom-certificate-rohs-2.1.pdf | ||
RBM.pdf | Datasheet |
표제 | Type | 날짜 |
---|---|---|
High Isolation Medical-Grade Converters | Video | 2020. 5. 4 |