The RACM420-K series combines up to 550W peak power with advanced thermal management in a compact AC/DC power supply design. Its integrated thermally conductive baseplate enables efficient heat transfer to the application chassis, enhancing cooling performance particularly in fanless systems. Delivering 420W with forced-air cooling and up to 400W at high line or 250W at low line under natural convection, the series supports demanding industrial and medical applications. Based on a compact 3”×5” PCB footprint with additional mounting tabs, the series offers universal 85–264VAC input, -40°C to +80°C operation, OVC III rating, medical-grade 2MOPP isolation, and integrated EN55032 Class B filtering for easy system integration. Efficiency exceeding 90% from just 30W load and up to 300mW standby output power at less than 0.5W input consumption complete this versatile power solution.
| Attributes | RACM420-12SK/SI/ENC |
|---|---|
| Product Category | AC/DC |
| Power (W) | 420 |
| Isolation | Isolated |
| Vin (V) | 80 - 264 |
| Main Vout (V) | 11.4 to 12.6 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 35000 |
| Isolation (kV) | 4 |
| Mounting Type | Connector |
| Package Style | Enclosed 3"x5" |
| Length (mm) | 145.8 |
| Width (mm) | 85.6 |
| Height (mm) | 43.5 |
| Certifications | CB, CE, EN 55032, EN 60335-1, EN 60601-1-2, EN 62368-1, UL 60601-1, UL 62368-1 |
| MIN Operating Temp (°C) | -30 |
| MAX Operating Temp (°C) | 75 |
| Protections | OCP, OTP, OVP, SCP |
| Trim Pin Output Voltage Adjustment | +/-5% |
| Control Pin Function | Enabled |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tray |
| Regulation | Regulated |
| MIN Storage Temperature (°C) | -40 |
| MAX Storage Temperature (°C) | 90 |
| 표제 | Type | 날짜 |
|---|---|---|
| RACM420-K.pdf | Datasheet | |
| RACM420-K_SI_ENC_3D.STEP | 2D/3D | 2026. 11. 3 |
| RACM420-K_ENC_installation_guide.pdf | Installation | 2026. 11. 3 |
| 표제 | Type | 날짜 |
|---|---|---|
| Medical-Grade AC/DC Converters – RACM Series | Podcast | 2020. 4. 3 |