DC/DC DIN 레일 전원 공급 장치

The DIN rail is an industry-standard rack mounting system that is widespread in industrial control and electrical equipment cabinets. The dimensions of the TS35 metal mounting rail are defined by the EN 50022 standard, so any compatible equipment such as relays, connector blocks, and power supplies can be simply snapped into place, greatly saving on assembly time.

While the majority of DIN rail mounting power supplies are AC/DC converters, RECOM also offers a range of DC/DC power supplies from 15W up to 60W that are designed to be mounted on TS35 DIN rails and have screw connector terminals. They are complete power units with built-in EMC filters, inrush current limiting, protective fuses, output trim adjustments, and a power indicator LED, with fully short circuit protected outputs. A remote on/off control input allows the power module to be remotely turned on or off. The input voltage includes standard nominal supply voltages of 12V, 24V, or 48V with 2:1 ranges, as well as more universal 4:1 wide input versions. The power modules are fully encased to protect against accidental short circuits in a crowded electrical cabinet and include integrated heatsinking for reliable thermal performance.
Power (W)
  • Min
  • Nom
  • Max
  • Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Nr. of Outputs
    Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Iout 2 (mA)
  • Min
  • Nom
  • Max
  • Iout 3 (mA)
  • Min
  • Nom
  • Max
  • Certifications
    MAX Operating Temp (°C)
  • Min
  •   Series Power (W) Vin (V) Main Vout (V) Isolation (kV) Mounting Type Package Style
    1 RECOM | RPMD15-FW Series | DC/DC, DIN-Rail, 15W
    15 9.5 - 36, 18 - 75 12, 15, 3.3, 5, ± 12, ± 15 1.6 DIN-Rail DIN-Rail
    2 RECOM | RPMD20-FW Series | DC/DC, DIN-Rail, 20W
    20 9.5 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 1.6 DIN-Rail DIN-Rail
    3 RECOM | RPMD30-E Series | DC/DC, DIN-Rail, 30W
    30 9.5 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 1.6 DIN-Rail DIN-Rail
    4 RECOM | RPMD30-EW Series | DC/DC, DIN-Rail, 30W
    30 10 - 40, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 1.6 DIN-Rail DIN-Rail
    5 RECOM | RPMD40-G Series | DC/DC, DIN-Rail, 40W
    40 9.5 - 18, 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, 5 / ± 12, 5 / ± 15, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 1.6 DIN-Rail DIN-Rail
    6 RECOM | RPMD40-GW Series | DC/DC, DIN-Rail, 40W
    40 9.5 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5 1.6 DIN-Rail DIN-Rail
    7 RECOM | RPMD60-G Series | DC/DC, DIN-Rail, 60W, Single Output
    60 18 - 36, 36 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5 1.6 DIN-Rail DIN-Rail

    …원하시는 정보를 찾지 못하셨나요?

    매개변수 검색을 이용하거나 가까운 영업 담당자를 찾아보세요.