Brick DC/DC Converters

40-300W
RECOM’s brick DC/DC converters with a range of 40–300W provide the high-capacity power foundation required for energy, telecom, and railway infrastructures. Unlike low-power board-level components, these high current industrial brick power modules focus on specialized thermal management and footprint standardization—including 1/32nd, 1/16th, 1/8th, ¼ and ½ Brick sizes—to meet the demands of high-wattage power chains.

Built with advanced baseplate cooling, the isolated ¼ and ½ brick converters excel where heat dissipation is the primary design constraint. Their high-efficiency topologies minimize internal losses, ensuring stable, regulated performance even under maximum load in airflow-restricted or high-vibration settings. For demanding on-board power supplies for robotics, communication and motor-drive applications, the non-isolated bricks offer exceptional power density, precise output voltage control and wide operating temperatures.

For architects managing distributed power or complex transportation systems, RECOM’s regulated brick power solutions simplify system integration. These modules handle wide input swings and provide robust galvanic isolation, protecting sensitive downstream electronics from heavy industrial loads.

RECOM combines rigorous quality control with long-term availability to support large-scale deployments. Explore our selection of high-power brick DC/DC converters below to find the ideal thermal and mechanical fit for your system.
Power (W)
  • Min
  • Nom
  • Max
  • Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Nr. of Outputs
    Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Iout 2 (mA)
  • Min
  • Nom
  • Max
  • Isolation (kV)
  • Min
  • Nom
  • Max
  • Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MAX Operating Temp (°C)
  • Min
  • Protections
      Series Power (W) Vin (V) Main Vout (V) Mounting Type Package Style
    1 RECOM | REC150H-UW Series | DC/DC, THT, 150W, Single Output
    Focus
    150 9 - 75 10.8 to 13.2, 21.6 to 26.4, 25.2 to 30.8, 43.2 to 52.8, 48.6 to 59.4 THT Half Brick
    2 RECOM | REC300H-W Series | DC/DC, THT, 300W, Single Output
    Focus
    300 9 - 36 10.8 to 13.2, 13.5 to 16.5, 21.6 to 26.4, 43.2 to 55.2 THT Half Brick
    3 RECOM | REM60-W Series | DC/DC, THT, 60W
    Focus
    60 9 - 36, 18 - 75 12, 15, 24, 5, 5.1, ± 12, ± 15 THT 2.3"x1.5"
    4 RECOM | RP40Q-RUW Series | DC/DC, THT, 40W, Single Output
    Focus
    40 14 - 160 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 THT Quarter Brick
    5 RECOM | RP60Q-RUW Series | DC/DC, THT, 60W, Single Output
    Focus
    60 14 - 160 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 THT Quarter Brick
    6 RECOM | RPA100E-W Series | DC/DC, THT, 100W, Single Output
    Focus
    100 18 - 75 10.8 to 13.2, 4 to 5.5 THT Open Frame Eighth Brick
    7 RECOM | RPA300E Series | DC/DC, THT, 300W, Single Output
    Focus
    300 36 - 72 16 to 35 THT Open Frame Eighth Brick
    8 RECOM | RP100H-RW Series | DC/DC, THT, Single Output
    100, 101 9 - 36, 16.5 - 75, 43 - 160 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 THT Half Brick
    9 RECOM | RP120Q-RW Series | DC/DC, THT, Single Output
    120, 130, 132 9 - 36, 16.5 - 75, 40 - 160 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 THT Quarter Brick
    10 RECOM | RP180H-RW Series | DC/DC, THT, Single Output
    140 - 182 9 - 36, 16.5 - 75, 43 - 160 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 THT Half Brick
    11 RECOM | RP240H-RW Series | DC/DC, THT, Single Output
    177.5 - 240 9 - 36, 16.5 - 75, 43 - 160 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 THT Half Brick
    12 RECOM | RP75H-RW Series | DC/DC, THT, Single Output
    75, 77 9 - 36, 18 - 75, 43 - 160 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 THT Half Brick
    13 RECOM | RP90Q-RW Series | DC/DC, THT, Single Output
    82.5 - 90 9 - 36, 16.5 - 75, 40 - 160 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 THT Quarter Brick
    14 RECOM | RPA100H-RUW Series | DC/DC, THT, 100W, Single Output
    100 16.5 - 140 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 9.6 to 13.2 THT Half Brick
    15 RECOM | RPA200H-RUW Series | DC/DC, THT, 200W, Single Output
    200 16.5 - 140 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 9.6 to 13.2 THT Half Brick
    16 RECOM | RPA50S-W Series | DC/DC, THT, 50W, Single Output
    50 18 - 75 2.64 to 3.63, 4 to 5.5, 9.6 to 13.2 THT Open Frame Sixteenth Brick

    Frequently Asked Questions

    Brick DC/DC converters are used in high power applications that require efficient and stable voltage conversion. They are commonly found in telecom, industrial automation, transportation, and energy systems. Their compact standardized footprint makes them easy to integrate into high-density power designs.
    The difference lies in physical size and power capacity. 1/32 and 1/16th bricks are the smallest, followed by eighth and quarter bricks, with half bricks offering the highest power handling. This allows engineers to choose the right balance between space and performance.
    Isolated brick converters provide galvanic isolation between input and output, improving system safety and reducing electrical noise. This is essential in high power and industrial environments where reliability is critical. It also helps protect sensitive downstream electronics.
    Yes, brick converters are designed for demanding industrial and mission-critical applications. They offer strong thermal performance and robust electrical stability. This makes them suitable for environments with high vibration, temperature variation, or electrical stress.

    …원하시는 정보를 찾지 못하셨나요?

    매개변수 검색을 이용하거나 가까운 영업 담당자를 찾아보세요.