車両内および線路アプリケーション用DC/DCコンバータ

Over the last few years, RECOM has greatly extended its product portfolio of EN50155-certified components and now offers a huge range of AC/DC and DC/DC converters for railway. With the acquisition of the Italian power specialist RECOM Power Systems, RECOM is able to provide customized power solutions up to 18kW.

DC/DC Converters for Rail Applications

RECOMは長年にわたり、8Wから240Wまでの鉄道産業向けEN50155認証を取得したDC/DCコンバータのラインアップの拡充を行ってます。鉄道認証取得240Wまでの小型パッケーシリーズは業界トップクラスの電力密度、4.5W/cm3を達成しています。優れた熱性能のために、ケースサイズ1×1インチのRP12-AR(12W)およびケースサイズ2×1インチのRPA60-FW(60W)も用意しています。

これらのDC/DCコンバータは安定型で、特に鉄道アプリケーション用に4:1の広い入力範囲を備えています。RPA100HとRPA200Hはともに優れた10:1の入力電圧範囲を備え、24VDC系から110VDC系をすべてカバーしています。全シリーズEN50155認証取得*、過酷な環境や鉄道車両での使用が可能に設計されています。またUL/cUL60950認証も取得していて産業機器また通信機器アプリケーションへの選択にも確かです。

RECOMの240Wまでの鉄道用DC/DCコンバータ用評価プラットフォームです。高電圧用(-1)と高電流用(-2)があり、RIA12サージストッパーが搭載されています。
R-REF04-RIA12
  • 入力電圧:9~160VDC
  • 出力電力:8~240W
  • CEおよび EN50155認証取得済み
  • UL/IEC/ EN60950認証取得済み及びCE マーク済み
  • UL部品承認済み
  • 高効率:93%
  • 温度範囲:-45℃~+97℃
  • ケース:DIP24/SMD、1"×1"、2"×1"、1/4ブリック、1/2ブリック
Power supplies for railway data communications
RSPxxx-168シリーズは、最大385VDCという高いサージ電圧から鉄道用DC/DCコンバータを保護するために設計されたサージプロテクターモジュールです。出力電圧は3.3V、5V、12V、15Vに加えて±12V、±15Vを用意しています。制御端子のロジックは正と負が選択できます。効率は最大93%を達成し、通常は自然対流による冷却で十分ですが、必要に応じて放熱器付きパッケージも提供可能です。RECOM標準の3年保証が付帯しています。
For higher power railway DC/DC applications, the RECOM RMD series provides 40W to 500W of output at nominal 24V, 36V, 48V, 72V or 110V with five input ranges covering 14.4V to 170VDC. The high-efficiency design is type tested to railway standard EN 50155.
  シリーズ Power (W) Vin (V) Nr. of Outputs Main Vout (V) Mounting Type
1 RECOM | RMD150-UW Series | DC/DC, Chassis mounting, 150W, Single Output
Focus
150 14.4 - 154 Single 19.2 to 25.2 Chassis mounting
2 RECOM | RMD300-UW Series | DC/DC, Chassis mounting, 300W, Single Output
Focus
300 14.4 - 170 Single 19.2 to 25.2, 88 to 115.5 Chassis mounting
3 RECOM | RMD40-UW Series | DC/DC, 40W, Single Output
Focus New
40 14.4 - 154 Single 21.6 to 26.4, 24 DIN-Rail, Chassis mounting
4 RECOM | RMD500-EW Series | DC/DC, Chassis mounting, 500W, Single Output
Focus
500 43.2 - 170 Single 19.2 to 25.2 Chassis mounting
5 RECOM | RMD75-UW Series | DC/DC, 75W, Single Output
Focus New
75 14.4 - 154 Single 21.6 to 26.4, 24 DIN-Rail, Chassis mounting
6 RECOM | RP03-RAW Series | DC/DC, THT, 3W
Focus
3 36 - 160 Single, Dual 10.8 to 13.2, 13.5 to 18, 2.97 to 3.63, 21.6 to 28.8, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5, ± 4.5 to ± 5.5 THT
7 RECOM | RP06-RAW Series | DC/DC, THT, 6W
Focus
6 36 - 160 Single, Dual 10.8 to 13.2, 13.5 to 18, 2.97 to 3.63, 21.6 to 28.8, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5, ± 4.5 to ± 5.5 THT
8 RECOM | RP08-AW Series | DC/DC, 8W
Focus
8 9 - 36, 18 - 75, 43 - 160 Single, Dual 12, 15, 3.3, 5, ± 12, ± 15, ± 5 THT, SMD
9 RECOM | RP10-RAW Series | DC/DC, THT, 10W
Focus
10 36 - 160 Single, Dual 10.8 to 13.2, 13.5 to 18, 2.97 to 3.63, 21.6 to 28.8, 4.49 to 5.51, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5, ± 4.5 to ± 5.5 THT
10 RECOM | RP40Q-RUW Series | DC/DC, THT, 40W, Single Output
Focus
40 14 - 160 Single 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 THT
11 RECOM | RP60Q-RUW Series | DC/DC, THT, 60W, Single Output
Focus
60 14 - 160 Single 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 THT
12 RECOM | RPA20-FR Series | DC/DC, THT, 20W
Focus
20 36 - 160 Single, Dual 10.8 to 13.2, 13.5 to 18, 21.6 to 28.8, 4.5 to 5.5, 4.59 to 5.61, ± 12, ± 15, ± 5 THT
13 RECOM | RPA40-FR Series | DC/DC, THT, 40W
Focus
40 36 - 160 Single, Dual 10.8 to 13.2, 13.5 to 16.5, 21.6 to 26.4, 4.49 to 5.51, 4.5 to 5.5, ± 12, ± 15 THT
14 RECOM | RP100H-RW Series | DC/DC, THT, Single Output
100, 101 9 - 36, 16.5 - 75, 43 - 160 Single 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 THT
15 RECOM | RP12-AR Series | DC/DC, THT, 12W
12 36 - 160 Single, Dual 10.8 to 13.2, 13.5 to 18, 2.97 to 3.63, 21.6 to 28.8, 4.5 to 5.5, ± 12, ± 15, ± 24 THT
16 RECOM | RP120Q-RW Series | DC/DC, THT, Single Output
120, 130, 132 9 - 36, 16.5 - 75, 40 - 160 Single 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 THT
17 RECOM | RP180H-RW Series | DC/DC, THT, Single Output
140 - 182 9 - 36, 16.5 - 75, 43 - 160 Single 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 THT
18 RECOM | RP20-FR Series | DC/DC, THT, 20W
20 9 - 36, 18 - 75, 43 - 160 Single, Dual 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 4.5 to 5.5, ± 12, ± 15 THT
19 RECOM | RP240H-RW Series | DC/DC, THT, Single Output
177.5 - 240 9 - 36, 16.5 - 75, 43 - 160 Single 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 THT
20 RECOM | RP40-FR Series | DC/DC, THT, 40W
40 9 - 36, 18 - 75, 43 - 160 Single, Dual 10.8 to 13.2, 13.5 to 18, 2.97 to 3.63, 21.6 to 28.8, 4.5 to 5.5, ± 12, ± 15, ± 24 THT
21 RECOM | RP75H-RW Series | DC/DC, THT, Single Output
75, 77 9 - 36, 18 - 75, 43 - 160 Single 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 THT
22 RECOM | RP90Q-RW Series | DC/DC, THT, Single Output
82.5 - 90 9 - 36, 16.5 - 75, 40 - 160 Single 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 4 to 5.5, 9.6 to 13.2 THT
23 RECOM | RPA100H-RUW Series | DC/DC, THT, 100W, Single Output
100 16.5 - 140 Single 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 9.6 to 13.2 THT
24 RECOM | RPA200H-RUW Series | DC/DC, THT, 200W, Single Output
200 16.5 - 140 Single 12 to 16.5, 19.2 to 26.4, 38.4 to 52.8, 9.6 to 13.2 THT
25 RECOM | RSPxxx-168 Series | DC/DC, THT
20, 150, 300 40 - 160 168 THT
*RP08-AW, RP12-AR, RP20-FR, RP40-FR, RPA40-FR, RP40Q-RUW, RP60Q-RUW, RP75H-RW, RP90Q-RW, RP100H-RW, RP120Q-RW, RP180H-RW, RP240H-RW

AC/DC Converters for Rail Applications

Designing Power Supply Solutions for Hybrid Locomotives
The following designs are intentionally developed as platform solutions, which enable RECOM to modify fast, easily and cost efficient these solutions to different customer needs.

RECOM offers three-phase AC input battery chargers with active power factor correction, complying with railway standards, available with ratings at 3.2kW (RMOC3200 series) and 5kW (RMOC5000 series) which can be cascaded up to 20kW. The RMOC3200 series also operates with DC inputs up to 800V. Outputs from both series are available suitable for 24Vnom up to 110Vnom (and all in between 36/48/72/96)
シリーズ Type 説明
RMOC3200
RMOC3200
Cascadable Battery charger Power 3200W, Vin 400V3AC or 700VDC, Vout 24-110V
RMOC5000
RMOC5000
Cascadable Battery charger Output Power 5kW, Vin 360-440VAC 3 Phases 3 wires RST, Vout 39.5-58VDC
SA3206
SA3206
New
Battery Charger 3,2kW temperature regulated Battery Charging for Railway Applications
SA500
SA500
New
Battery charger 500W AC/DC or UPS PSU for Railway Applications

DC/AC Converters for Rail Applications

For rail applications, the ID250 series comprises modular DC/AC inverters with 24V, 48V, 72V or 110VDC nominal inputs. Output is single-phase 200-240VAC or 50-156VAC for the 48V input version. The series complies with railway application standards and is typically used to provide power for passenger sockets or for driver consoles.
シリーズ Type 説明
IA6000
IA6000
New
Inverters 6kW 3AC inverter for traction line input 750V
IA750
IA750
New
Inverter 750W DC/1AC Inverter for Railway Applications
IAC1300
IAC1300
New
Inverter 1300W DC/3AC Inverter for Railway Applications
IAC1500
IAC1500
New
Inverter 1500W DC/1AC Inverter for Railway Applications
IAC260
IAC260
New
Inverter 220W DC/1AC Inverter for Railway Applications in IP65
IAC3000
IAC3000
New
Inverter 3000W DC/3AC Inverter for Railway Applications
ID250
ID250
Railway Inverter Power 240W, Vin 24-48-72-110VDC, Vout 48VDC: 50-156VAC / 24-72-110VDC: 200-240VAC
ID3300
New
Inverter 3000W DC/3AC Inverter for Railway Applications
SD30000
SD30000
New
Inverters 30kW DC/DC Power Supply Unit with HV-Output up to 920V

What are DC/DC Converters for in Railway?

DC/DC converters are used in railway environments to convert DC battery voltages to a lower voltage for usage in a variety of control and energy circuits. This is because railway rolling stock uses a DC power distribution system so that batteries can be used to maintain electrical power in the event of a generator failure. These converters need to be constructed according to EN 50155 to ensure harsh environmental conditions do not influence its mode of operation.

Main applications are:
  • Railway rolling stock
  • On-board and trackside application
  • Industrial applications
  • High voltage battery-powered applications
  • Distributed power supply architectures
Specially Designed for Railway and Mobility Applications (created with AI)

Harsh railway conditions

Heat, frost, vibration, mechanical impact – they all can cause serious damage to electronic assemblies. DC/DC converters used in railway technology are exposed to extremely tough conditions and must work properly and reliably for their entire service life. Engineers are therefore looking for DC/DC converters that can withstand these exceptional conditions and are certified for railway applications.

EN 50155 - Electronic equipment used on rolling stock

The EN50155 (Railway Applications - Electronic equipment used on rolling stock) specifies carefully defined requirements for information systems and electronic components used in railway engineering. This also applies for DC/DC converters which have to function as reliable power supplies for many years under extreme conditions such as heat, cold, shock and vibration.

EN50155 is a performance standard for electronic equipment used in rolling stock (basically all rail vehicles that move; including locomotives, passenger wagons, light railways and freight trains). It lays down minimum requirements for the input voltage range, electrical isolation, operating temperature, shock and vibration, humidity and EMC, as well as equipment reliability and expected useful life. Electronic equipment used on rolling stock is expected to have a very long operational life of up to 20 years, therefore the environmental testing should be thorough. Besides the normal operating temperature tests, additional thermal cycling, dry heat and damp heat testing is specified. Only a fully potted or sealed DC/DC converter can meet these requirements.

Extreme temperatures

In the summer, temperatures can reach +60°C or more. In the winter, they frequently drop to -30°C or even lower. Where converters are operated in rolling stock, they are exposed to heavy vibration. All this pushes conventional DC/DC converters to the limits. The new EN50155 standard defined six different operating temperature ranges and also include testing the operating temperatures and the extended temperature limits during start-up.

Shock, vibration and dirt

コンポーネントタイプ別要件クラスの表
Components installed in railcars and locomotives are exposed to considerable vibration and other mechanical stress. During shunting, acceleration up to 5G is a common occurrence. An even greater problem is the constant vibration stress during travel, which can cause mechanical fatigue, resulting in module failure. To prevent such failures, EN 61373 has been drawn up, specifying minimum vibration and shock strengths for power supplies used in railway applications.

When testing vibration, shock and bump it is important to know the location of the final equipment – whether it is mounted in the driver’s cab or inside the passenger wagons or more exposed on the undercarriage or bogies. As DC/DC converters are primarily installed in locomotives, they must normally conform to the requirements of class 1B.

Humidity

EN 50155 gives general guidelines: relative humidity of 75% on average, followed by 30 consecutive days with 95% relative humidity. For the electronic equipment this means in most cases watertight cases or lacquered assemblies.

Stringent EMC requirements

Railway electronics must work properly even in extremely unfavourable electromagnetic environments. On the one hand, they are exposed to strong magnetic fields generated by electric motors and transformers. On the other, they must be able to withstand interference emitted from the pantographs. And there are numerous additional sources of interference, brought on board by passengers carrying mobile phones and laptops. None of these sources of interference must in any way impair the function of highly sensitive components such as drive assemblies, motor control units and displays.

To ensure this, EN 50155 repeatedly makes reference to collateral standard EN 50121-3-2 "Railway applications – Electromagnetic compatibility – Rolling stock – Apparatus", which defines clear limits for radiated and conducted interference as well as stringent requirements with regard to resistance to overvoltage and transients. To meet these EMC requirements, an EMC filter is needed to protect the DC/DC converter and absorb any conducted emissions.

What to consider when selecting a DC/DC Converter for Railway?

Input Voltage Range

For historical reasons, a large number of different supply voltages are used in railway applications. The most common ratings are 24VDC, 48VDC, 72VDC, 96VDC and 110VDC. The latest version of EN50155 defines seven different standardized DC voltages, although 110VDC is the most commonly used on trains. The 24V thru 48V is often used on light railways, trams and trolley buses. In order to meet these requirements for nominal input voltages, railway application developers opt for 4:1 converters such as the RP20-FR and RP40-FR series from RECOM, as they cover the entire nominal input voltage range with 3 different converter models only.

Nominal
Input Voltage
EN50155 RECOM
RPxx-FR Serie
Input Range Min. Input (0,1s) Max. Input (1s) Input Range Min. Input Max. Input (1s)
24V 16.8-30V 14.4V 33.6V 9-36V 9V 50V
48V 33.6-60V 28.8V 67.2V 18-75V 18V 100V
72V 50.4-90V 43.2V 100.8V 43-160V 43V 170V
96V 67.2-120V 57.6V 134.4V 43-160V 43V 170V
110V 77-137.5V 66V 154V 43-160V 43V 170V

Table: EN50155 certified DC/DC converters must tolerate strong input voltage fluctuations. With the RPxx-FR series from Recom, the entire range from 24 to 110 V can be covered with three converter types. The RPA100H and RPA200H even cover the entire voltage range with only one module


EN50155 states that the nominal input voltage may fluctuate between 0.7 and 1.25 times the rated voltage, and permits short-term deviations between 0.6 and 1.4 times that value. This means that a 48V DC/DC converter must cater for a voltage range of 28.8V to 67.2V. Until recently, there was a consensus that 4:1 converters had reached their limits with regard to efficiency and cost-effectiveness. This is now all changing with the latest 100W and 200W DC/DC converters from RECOM. The RPA100H and RPA200H feature a broad 10:1 input to cover all common voltage ratings in one module.

Case Size

DC/DC railway converters are often referred to as bricks, half-bricks, and quarter-bricks. A full-brick measures 4.6 x 2.4 x 0.5 inches, a half-brick measures 2.3 x 2.4 x 0.35 inches, and a quarter brick measures 2.3 x 1.45 x 0.35 inches. But there are also DIP24, 1’’x1’’ and 2’’x1’’ cases for lower power converters. Newer switched-mode power supplies in quarter-brick format deliver an electrical output of 250 watts or higher. This is a significant improvement in the slot that was previously needed and means more room for features that can now be added to the product. The specification also includes the pin output; therefore, when using DC/DC railway converters that meet the standard, products can be easily replaced if the designer so desires.

...お探しのものは見つかりませんでしたか?

パラメトリック検索を利用したり、カスタマイズされたソリューションに注目したり、お近くの販売窓口を探したりしてください。