スマートホームおよびスマートオフィス向け小型電源

Power, input voltage and mechanical format options suit all smart home and building applications

Smart homes and buildings require power supplies for sensors, actuators, communication nodes, and controllers. To meet this demand, RECOM provides a wide range of AC/DC products available in encapsulated, open frame, and DIN-rail formats.

These products are cost-effective, reliable, and are rated from 2W to 300W peak. They come with input voltage ranges and all the necessary approvals for global home and building automation applications.

Miniature Power Supplies for Smart Home Automation Systems

Modern smart homes boast a variety of features, such as connected multimedia, lighting control, security systems, HVAC management, and occupancy simulation, among others. Typically, all equipment is wirelessly connected and can be securely controlled remotely via phone apps, offering both convenience and energy savings.

This equipment requires power supplies, ranging from a few watts for wall-mounted temperature controls to hundreds of watts for remote-controlled garage doors. While some simple nodes might use batteries, most devices operate on AC mains. RECOM stands out as the preferred supplier for these power supplies.
  • AC/DC encapsulated and open-frame options
  • Power ratings from 2W to 300W peak
  • Input range from 100VAC to 240VAC nominal
  • 277VAC/480VAC input options
  • Ambient temperature typically -40°C to +80°C
  • Safety and EMC standards to meet home automation requirements
  • PCB mount/flying wire/screw terminal options
  • Class-leading miniature form factors
  • Cost-effective and reliable
  • LPS & NEC class 2 limited output
Miniature Power Supplies for Smart Homes & Smart Offices Image

Miniature Power Supplies for Smart Homes & Smart Offices

  Series Power (W) Vin (V) Main Vout (V) Isolation (kV) Mounting Type
1 AC/DC, 2 W, Single Output, THT RAC02E-K/277 Series
Focus
2 85 - 305 12, 15, 24, 3.3, 5 4 THT
2 AC/DC, 3 W, Single Output RAC03-K Series
Focus
3 85 - 264, 85 - 265 12, 15, 18, 24, 3.3, 5 3, 4.2 THT, SMD
3 AC/DC, 3 W, Single Output, THT RAC03E-K/277 Series
Focus
3 85 - 305 12, 15, 24, 3.3, 5 4 THT
4 AC/DC, 4 W, Single Output RAC04NE-K/277 Series
Focus
4 85 - 305 12, 15, 24, 5, 9 4.2 THT, Wired
5 AC/DC, 5 W, Single Output, THT RAC05-K/480 Series
Focus
5 85 - 528 12, 15, 5 5.4 THT
6 AC/DC, 5 W, Single Output, THT RAC05E-KT Series
Focus
5 90 - 264 12, 15, 24, 4, 5 3 THT
7 AC/DC, 10 W, THT RAC10-K/277 Series
Focus
10 85 - 305 12, 15, 18, 24, 3.3, 5, ± 12, ± 15 4 THT
8 AC/DC, 15 W, Single Output, THT RAC15-K/480 Series
Focus
15 85 - 528 12, 15, 24, 5 3.6 THT
9 AC/DC, 15 W, Single Output RAC15-K/WI Series
Focus New
15 18 - 264 12, 15, 24, 5, 54 4 THT, Wired
10 AC/DC, 20 W RAC20NE-K/277 Series
Focus New
20 85 - 305, 90 - 460 12, 24, 36, ± 12 4.2 THT, Connector
11 AC/DC, 25 W, Single Output, THT RAC25-K/480 Series
Focus
25 85 - 528 12, 15, 24, 5 3.6 THT
12 AC/DC, 6 W, Single Output, THT RACM06E-K/277 Series
Focus
6 80 - 305 12, 15, 18, 24, 3.3, 5 4.2 THT
13 AC/DC, 130 W, Single Output, Connector RACM130E-K Series
Focus
130 85 - 264 12, 15, 24, 36, 48 4 Connector
14 AC/DC, Single Output, Connector RACM140E-K Series
Focus
136.8, 140 80 - 264 12 to 18, 22 to 28, 30 to 36, 48 to 54 4.2 Connector
15 AC/DC, Single Output RACM15E-K Series
Focus
12, 15 80 - 275 12, 15, 24, 3.3, 30, 5 4.2 Connector, Push-in Terminal
16 AC/DC, Single Output RACM16E-K/277 Series
Focus
12, 16 85 - 305 12, 15, 24, 3.3, 30, 5 4.2 THT, Wired
17 AC/DC, 30 W RACM30-K/277 Series
Focus New
30 85 - 305 12, 15, 24, 36, 48, 5, 54, ± 12, ± 15 4 THT, Wired, Connector, Push-in Terminal
18 AC/DC, Single Output RACM40-K Series
Focus
30, 40 80 - 264 12, 15, 18, 24, 36, 48, 5 4 THT, Connector, PCB Mounting Pins
19 AC/DC, Single Output RACM60-K Series
Focus
40, 60 80 - 264, 80 - 305 12, 15, 24, 36, 48, 5 4.2 Connector, PCB Mounting Pins
20 AC/DC, 90 W, Single Output, Connector RACM90-K Series
Focus
90 85 - 264 12, 15, 24, 36, 48 4 Connector

Power Supplies for Commercial and Industrial Building Automation

Commercial and industrial buildings are increasingly adopting automation for benefits such as energy savings, enhanced security, convenience, and improved operational efficiency. Similar to home automation, these systems require AC/DC power supplies to support the electronic equipment involved. However, they also need to withstand more challenging, harsh and less controlled environments.

Often, these systems must operate up to 277VAC, and the components must be both cost-effective and reliable, with a long service life. RECOM's AC/DC power supplies are ideal for these applications, available in encapsulated, open-frame, and DIN-rail formats. They perform well across a wide temperature range, and many models are rated for Over Voltage Category III (OVC III) for enhanced immunity to mains transients.

  • AC/DC encapsulated, DIN-rail and open-frame options
  • Power ratings from 2W to 1kW, 1.5kW peak
  • Input range from 100VAC to 240VAC nominal
  • 277VAC/480VAC input options
  • Ambient temperature typically -40°C to +80°C
  • Safety and EMC standards to meet building automation requirements
  • PCB mount/flying wire/screw terminal options
  • Class-leading miniature form factors
  • OVC III rating available for many parts
  • Cost-effective and reliable
  Series Power (W) Vin (V) Main Vout (V) Isolation (kV) Mounting Type
1 AC/DC, 4 W, Single Output RAC04NE-K/277 Series
Focus
4 85 - 305 12, 15, 24, 5, 9 4.2 THT, Wired
2 AC/DC, 10 W, THT RAC10-K/277 Series
Focus
10 85 - 305 12, 15, 18, 24, 3.3, 5, ± 12, ± 15 4 THT
3 AC/DC, 15 W, Single Output RAC15-K/WI Series
Focus New
15 18 - 264 12, 15, 24, 5, 54 4 THT, Wired
4 AC/DC, 20 W, Single Output, Wired RAC20-K/277/NE/W Series
Focus
20 85 - 305 12, 24 4 Wired
5 AC/DC, Single Output, Push-in Terminal RAC20NE-K/277/EPID Series
Focus
15, 20 85 - 305 12, 24, 36, 5 4.2 Push-in Terminal
6 AC/DC, 1200 W, Single Output, Connector RACM1200-V Series
Focus
1200 80 - 264 24 to 28, 30 to 36, 48 to 56 4 Connector
7 AC/DC, 240 W, Single Output, DIN-Rail RACPRO1-T240 Series
Focus
240 320 - 575 24 to 28 5 DIN-Rail
8 AC/DC, 480 W, Single Output, DIN-Rail RACPRO1-T480 Series
Focus
480 320 - 575 24 to 28, 48 to 56 5 DIN-Rail
9 AC/DC, 960 W, Single Output, DIN-Rail RACPRO1-T960 Series
Focus
960 320 - 575 24 to 28, 48 to 56 5 DIN-Rail
10 AC/DC, Single Output, DIN-Rail RACPRO1-RD Series
Coming Soon
9 - 56 12 / 24 / 48 0.5 DIN-Rail
11 AC/DC, 120 W, Single Output, DIN-Rail RACPRO1-S120 Series
Coming Soon
120 85 - 277 12 to 15, 24 to 29, 48 to 56 4 DIN-Rail
12 AC/DC, 240 W, Single Output, DIN-Rail RACPRO1-S240 Series
Coming Soon
240 85 - 277 24 to 29 4 DIN-Rail
13 AC/DC, 240 W, Single Output, DIN-Rail RACPRO1-S240E Series
Coming Soon
240 85 - 277 12 to 15, 24 to 29, 48 to 56 4 DIN-Rail
14 AC/DC, 480 W, Single Output, DIN-Rail RACPRO1-S480 Series
Coming Soon
480 85 - 277 24 to 28, 48 to 56 4 DIN-Rail
15 AC/DC, 5 W, Single Output, Wired RAC05-K/277/W Series
5 85 - 305 12, 15, 24, 3.3, 5 4.2 Wired

… 探しているものが見つかりませんでしたか?

パラメトリック検索を使用するか、近くの販売担当者を探してください。

パラメトリックサーチ

キーワード検索

オンライン注文

貴方の地域の営業拠点