DC/DC Power ICs

For low-power isolated DC/DC power supplies, the transformer driver topologies used are mainly push-pull (or feed-forward) and full-bridge. For higher-power or regulated isolated DC/DC power supplies, the primary topology used is single-ended flyback. RECOM offers you all three solutions.
Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Mounting Type
    Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Protections
    Topology
      Series Vin (V) Main Vout (V) MAX Iout (mA) Package Style MAX Operating Temp (°C) Topology
    1 RECOM | RVB019 Series | IC, SMD
    Focus New
    5 - 40 1.2 to 38 2000 ESOP-8 125 Buck Asynchrounous
    2 RECOM | RVL020 Series | IC, SMD
    Focus New
    5.5 - 20 5 300 SOT-89 125 Linear Regulator
    3 RECOM | RVP001 Series | IC, SMD (pinless)
    Focus New
    3 - 6 3 to 6 500 DFN2x2-6 125 Full-Bridge
    4 RECOM | RVP003 Series | IC
    Focus New
    6 - 30 6 to 30 300 DFN2x2-6, SOT23-6 125 Full-Bridge
    5 RECOM | RVP005 Series | IC, SMD
    Focus New
    6 - 30 6 to 30 600 ESOP-8 125 Full-Bridge
    6 RECOM | RVP007 Series | IC, SMD
    Focus New
    4.5 - 24 4.5 to 24 1200 ESOP-8 125 Full-Bridge
    7 RECOM | RVP010 Series | IC, SMD
    Focus New
    2.8 - 6 2.8 to 6 1000 SOT23-6 125 Push-Pull
    8 RECOM | RVP6501 Series | IC, SMD
    Focus New
    2.8 - 6 2.8 to 6 500 SOT23-5 125 Push-Pull
    9 RECOM | RVPW011 Series | IC, SMD (pinless)
    Focus New
    5 - 50 2 to 999 10000 QFN5x5 125 Flyback
    10 RECOM | RVPW012 Series | IC, SMD (pinless)
    Focus New
    4 - 80 2 to 999 6600 QFN5x5 125 Flyback
    11 RECOM | RVPW014 Series | IC, SMD
    Focus New
    4 - 50 2 to 999 5300 ESOP-8 125 Flyback
    12 RECOM | RVPW015 Series | IC, SMD
    Focus New
    4 - 80 2 to 999 1800 ESOP-8 125 Flyback
    13 RECOM | RVPW016 Series | IC, SMD
    Focus New
    MSOP-10 125 Flyback
    14 RECOM | RVS002 Series | IC, SMD (pinless)
    Focus New
    2 - 6 2 to 6 300 DFN2x2-6 125 Bridge Rectifier
    15 RECOM | RVSW013 Series | IC, SMD (pinless)
    Focus New
    2.5 - 10 2.5 to 10 5900 QFN5x5 125 Flyback Bidirectional
    16 RECOM | RVSY018 Series | IC, SMD
    Focus New
    SOT23-6 125 Synchronous Rectifier

    Full-Bridge

    The full-bridge topology is popular because, although the IC driver is more complex (four power transistors instead of two), the transformer does not need a split primary winding, which reduces cost and complexity. The transformer can also be made very compact, as this topology eliminates the risk of DC flux bias, allowing more power to be transferred with the same core size compared to push-pull drivers. Furthermore, the input-output voltage ratio is set by the number of turns on the windings, so fixed 1:1, step-up or step-down power solutions can be easily built.

    Full-Bridge Driver Schematic
    Full-Bridge Driver Schematic

    Push-Pull

    The push-pull topology is popular because it is the simplest and most cost-effective transformer driver option, but the transformer requires a split primary winding (center tap), which slightly increases cost and complexity. However, the transformer can be made very compact, as this topology maximizes the power transfer ratio by utilizing both quadrants of the BH curve. Furthermore, the input-to-output voltage ratio is set by the number of turns on the windings, so fixed 1:1, step-up or step-down power solutions can be easily built.

    Push-Pull Driver Schematic
    Push-Pull Driver Schematic

    Single-Ended Flyback

    The single-ended topology is popular because the power is stored in the transformer while the transistor is on and only transferred while the transistor is off, so the output voltage ratio depends not only on the turns ratio but also on the duty cycle, which is adjustable over a very wide range. Thus, 1:1, step-up or step-down power solutions can be easily built by selecting the turns ratio, and the output voltage can be regulated by adjusting the duty cycle to accommodate wide variations in supply voltage or load.

    The feedback pin for the output voltage regulation supports three separate functions to enable the optimal feedback technique for the given application:

    • Primary-side sensing: the reflected output voltage is derived from the primary winding signal to determine the output voltage without the bridging the isolation barrier.
    • Secondary-side sensing: the output voltage is monitored via a photocoupler placed across the isolation barrier. This allows a more precise feedback control at the additional cost of an external photocoupler.
    • Direct secondary-side sensing: where isolation is not required, the output voltage can be directly monitored by the feedback pin to provide the most accurate output voltage regulation.

    Flyback transformer driver schematic
    Flyback transformer driver schematic

    Secondary-Side Solutions

    In addition to primary-side transformer driver solutions, RECOM also offers secondary-side smart rectifier ICs. The RVS series are self-powered ICs that integrate control, protection and timing circuits for synchronous rectifier solutions, either with integrated switches or for driving external MOSFETs.

    Compared to discrete diodes, they offer:

    • Lower losses and higher efficiency
    • Compact SMD package requiring less board space than four separate diodes
    • Intelligent voltage limiting to clamp the output under no-load conditions
    • Parallelable for higher current

    Isolated DC/DC converter with parallelable ICs
    Parallelable for higher current