The RACM30-ER series comprises reliable and highly efficient power conversion modules in a potted IP68 waterproof encapsulation to withstand harsh operating conditions. With a certified operation up to 5000m altitude and less than 2”x2” of required board space, these modules are built to power compact applications in medical healthcare, household, sanitary, smart building, and automation appliances. For easy integration the series are covered by certifications for medical, household, and ITE safety standards and designed to pass class B limits by more than 6dB margin without the need for any external components.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Iout 1 (mA) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RACM30-12SER
| 30.0 | Isolated | 90.0 - 264.0 | 12 | 2500.0 | Potted (IP68) |
| |||||||
2 |
RACM30-24SER
| 30.0 | Isolated | 90.0 - 264.0 | 24 | 1250.0 | Potted (IP68) |
|
Attributes | RACM30-ER |
---|---|
AC/DC or DC/DC | AC/DC |
Power (W) | 30.0 |
Isolation | Isolated |
Vin (V) | 90.0 - 264.0 |
Nr. of Outputs | Single |
Isolation (kV) | 4.4 |
Mounting Type | THT |
Package Style | Potted (IP68) |
Length (mm) | 53.0 |
Width (mm) | 51.0 |
Height (mm) | 33.5 |
Certifications | CB, CE, EN 55022, EN 55024, EN 60335-1, EN 60601-1, EN 60601-1-2, EN 60950-1, IEC 60950-1, UL 60601-1, UL 60950-1 |
MIN Operating Temp (°C) | -20.0 |
MAX Operating Temp (°C) | 50.0 |
Protections | OCP, OTP, OVP, SCP |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Cardboard Box |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RACM30-12SER
| 30.0 | 12.0 | 90.0 - 264.0 | THT |
| |||
2 |
RACM30-24SER
| 30.0 | 24.0 | 90.0 - 264.0 | THT |
|
Title | Type | Date |
---|---|---|
RACM30-ER.pdf | Datasheet |
Title | Type | Date |
---|---|---|
Medical Power Supplies | Aug 22, 2019 | |
Medical Power Supplies | Apr 15, 2019 |
Title | Type | Date |
---|---|---|
Medical-Grade Low-Power Converters | Video | Jun 4, 2020 |
RECOM Medical: High-grade DC/DC converters and compact AC/DC power supplies | Youtube Video | Nov 20, 2018 |