The RACM130E-K AC/DC power supply series provides up to 130W output to drive dynamic loads and is certified to safety standards for the medical, ITE, industrial and household markets. With an
industry-standard 2”x4” footprint, variants are available as an open card or with an enclosure. Input iswide-range for nominals from 100 to 240Vac, the output is tightly regulated and easy system integration
is enabled by a wide compliance margin to EMC standard EN55032 class B. On-board dual fuses are included and the product includes immunity to surges for installation Class 3 and Over-Voltage Category
OVCIII. Certifications are maintained to 4000m altitude and with a wide operating temperature range, the series is one of the most versatile on the market.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Iout 1 (mA) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RACM130E-12SK/ENC
Focus
| 130 | Isolated | 85 - 264 | 12 | 8333 | Enclosed 2"x4" |
| ||||||
2 |
![]() |
RACM130E-12SK/OF
Focus
| 130 | Isolated | 85 - 264 | 12 | 8333 | Open Frame 2"x4" |
| ||||||
3 |
![]() |
RACM130E-15SK/ENC
Focus
| 130 | Isolated | 85 - 264 | 15 | 6667 | Enclosed 2"x4" |
| ||||||
4 |
![]() |
RACM130E-15SK/OF
Focus
| 130 | Isolated | 85 - 264 | 15 | 6667 | Open Frame 2"x4" |
| ||||||
5 |
![]() |
RACM130E-24SK/ENC
Focus
| 130 | Isolated | 85 - 264 | 24 | 4167 | Enclosed 2"x4" |
| ||||||
6 |
![]() |
RACM130E-24SK/OF
Focus
| 130 | Isolated | 85 - 264 | 24 | 4167 | Open Frame 2"x4" |
| ||||||
7 |
![]() |
RACM130E-36SK/ENC
Focus
| 130 | Isolated | 85 - 264 | 36 | 2778 | Enclosed 2"x4" |
| ||||||
8 |
![]() |
RACM130E-36SK/OF
Focus
| 130 | Isolated | 85 - 264 | 36 | 2778 | Open Frame 2"x4" |
| ||||||
9 |
![]() |
RACM130E-48SK/ENC
Focus
| 130 | Isolated | 85 - 264 | 48 | 2083 | Enclosed 2"x4" |
| ||||||
10 |
![]() |
RACM130E-48SK/OF
Focus
| 130 | Isolated | 85 - 264 | 48 | 2083 | Open Frame 2"x4" |
|
Attributes | RACM130E-K |
---|---|
AC/DC or DC/DC | AC/DC |
Power (W) | 130 |
Isolation | Isolated |
Vin (V) | 85 - 264 |
Nr. of Outputs | Single |
Isolation (kV) | 4 |
Mounting Type | Connector |
Certifications | CB, CE, EN 60335-1, EN 60601-1, EN 60601-1-2, EN 62368-1, UL 60601-1 |
MIN Operating Temp (°C) | -40 |
Protections | OCP, OVP, SCP |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tray |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RACM130E-12SK/ENC
Focus
| 130 | 12 | 85 - 264 | Connector |
| ||
2 |
![]() |
RACM130E-12SK/OF
Focus
| 130 | 12 | 85 - 264 | Connector |
| ||
3 |
![]() |
RACM130E-15SK/ENC
Focus
| 130 | 15 | 85 - 264 | Connector |
| ||
4 |
![]() |
RACM130E-15SK/OF
Focus
| 130 | 15 | 85 - 264 | Connector |
| ||
5 |
![]() |
RACM130E-24SK/ENC
Focus
| 130 | 24 | 85 - 264 | Connector |
| ||
6 |
![]() |
RACM130E-24SK/OF
Focus
| 130 | 24 | 85 - 264 | Connector |
| ||
7 |
![]() |
RACM130E-36SK/ENC
Focus
| 130 | 36 | 85 - 264 | Connector |
| ||
8 |
![]() |
RACM130E-36SK/OF
Focus
| 130 | 36 | 85 - 264 | Connector |
| ||
9 |
![]() |
RACM130E-48SK/ENC
Focus
| 130 | 48 | 85 - 264 | Connector |
| ||
10 |
![]() |
RACM130E-48SK/OF
Focus
| 130 | 48 | 85 - 264 | Connector |
|
Title | Type | Date |
---|---|---|
RACM130E-K.pdf | Datasheet | |
RACM130-K_ENC_installation_guide.pdf | Installation | Sep 5, 2022 |
RACM130-K_OF_installation_guide.pdf | Installation | Sep 5, 2022 |
Title | Type | Date |
---|---|---|
Expanding our AC/DC range, the RACM130E-K series | Podcast | Oct 31, 2022 |
RACM130E-K AC/DC provides 130W | Official Press Release | Oct 27, 2022 |
Medical-Grade AC/DC converters - RACM series | Podcast | Apr 3, 2020 |