The RACM130E-K AC/DC power supply series provides up to 130W output to drive dynamic loads and is certified to safety standards for the medical, ITE, industrial and household markets. With an
industry-standard 2”x4” footprint, variants are available as an open card or with an enclosure. Input iswide-range for nominals from 100 to 240Vac, the output is tightly regulated and easy system integration
is enabled by a wide compliance margin to EMC standard EN55032 class B. On-board dual fuses are included and the product includes immunity to surges for installation Class 3 and Over-Voltage Category
OVCIII. Certifications are maintained to 4000m altitude and with a wide operating temperature range, the series is one of the most versatile on the market.
| Attributes | RACM130E-15SK/OF |
|---|---|
| Product Category | AC/DC |
| Power (W) | 130 |
| Isolation | Isolated |
| Vin (V) | 85 - 264 |
| Main Vout (V) | 15 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 6667 |
| Isolation (kV) | 4 |
| Mounting Type | Connector |
| Package Style | Open Frame 2"x4" |
| Length (mm) | 101.6 |
| Width (mm) | 50.8 |
| Height (mm) | 32 |
| Certifications | CB, CE, EN 60335-1, EN 60601-1, EN 60601-1-2, EN 62368-1, UL 60601-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 40 |
| Protections | OCP, OVP, SCP |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tray |
| Warranty | 3 Years |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| RACM130E-K.pdf | Datasheet | |
| RACM130-K_OF_installation_guide.pdf | Installation | Sep 5, 2022 |
| RACM130E-K_OF.stp | 2D/3D | Sep 6, 2021 |
| Title | Type | Date |
|---|---|---|
| Expanding our AC/DC range, the RACM130E-K series | Podcast | Oct 31, 2022 |
| RACM130E-K AC/DC provides 130W | Official Press Release | Oct 27, 2022 |
| Medical-Grade AC/DC Converters – RACM Series | Podcast | Apr 3, 2020 |