The RPA40-FR series wide range input DC/DC converters have been especially designed for railway applications and are EN45545-2, EN50155, and UL/EN/IEC 62368-1 certified. With an input voltage range from 36 to 110VDC and a reinforced isolation barrier rated up to 3kVAC/1min, these high power density converters in a 2“ x 1“ case are particularly suited for rolling stock rail applications. Despite their small size, the RPA40-FR converters are fully specified devices with output currents up to 8 amps, up to 90% typical efficiency, no minimum load, UVLO, tight regulation, and low ripple/noise figures. The trimmable outputs are also fully protected against over temperature, short circuits, overcurrent, and overvoltage.
Attributes | RPA40-11005SFR |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 40.0 |
Isolation | Isolated |
Vin (V) | 36.0 - 160.0 |
Main Vout (V) | 4.5 to 5.5 |
Nr. of Outputs | Single |
Iout 1 (mA) | 8000.0 |
Isolation (kV) | 3.0 |
Mounting Type | THT |
Package Style | 2"x1" |
Length (mm) | 56.4 |
Width (mm) | 36.83 |
Height (mm) | 15.0 |
Certifications | CE, EN 50155, EN 55032, EN 62368-1, UL 62368-1 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 105.0 |
Protections | OLP, OTP, OVP, SCP |
Trim Pin Output Voltage Adjustment | +/-10% |
Control Pin Function | Positive |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Regulated |
Title | Type | Date |
---|---|---|
RPA40-FR.pdf | Datasheet | |
RPA40-FR.STEP | 2D/3D | Oct 14, 2022 |
Title | Type | Date |
---|---|---|
40W Board-mount DC/DCs for Railway Applications | Official Press Release | Apr 12, 2023 |
Part Number | Description | |||
---|---|---|---|---|
1 |
R-REF04-RIA12-1
| R-REF04-RIA12-1 Reference Design | ||
2 |
R-REF04-RIA12-2
| R-REF04-RIA12-2 Reference Design | ||
3 |
RSP150-168
| 150W 168V Clamping Surge Protector |