The economically priced RAC05E-K Series of primary side regulated AC/DC Converters is designed to meet general purpose requirements for ITE and office use as well as household applications or light industrial automation processes with less than 0.1W no load power consumption. The footprint is based on the most common industry standard pinning for AC/DC modules from 3W onwards with just slightly increased height. The AC/DC modules holding UL and CB certifications of IEC62368-1 standards and of EN60335-1 for household applications. Certified for full load operation from -25°C to +55°C and worldwide input voltage ranges of nominal 100-240Vac the modules delivering moderate regulated outputs with permanent short circuit and over voltage protection. With only a few additional components EN55014 and EN55032 class B limits for electromagnetic compatibility are to be met.
| Attributes | RAC05E-12SK |
|---|---|
| Product Category | AC/DC |
| Power (W) | 5 |
| Isolation | Isolated |
| Vin (V) | 90 - 264 |
| Main Vout (V) | 12 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 417 |
| Isolation (kV) | 3 |
| Mounting Type | THT |
| Package Style | 1.46"x0.95" |
| Length (mm) | 37 |
| Width (mm) | 24 |
| Height (mm) | 18 |
| Certifications | CB, CE, EN 55032, EN 60335-1, EN 62368-1, UL 62368-1 |
| MIN Operating Temp (°C) | -25 |
| MAX Operating Temp (°C) | 55 |
| Protections | OCP, SCP |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tube |
| Warranty | 3 Years |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| RAC05E-K.pdf | Datasheet | |
| RAC05E-K.stp | 2D/3D |
| Title | Type | Date |
|---|---|---|
| 5W AC/DCs are available in 3W Footprint | Official Press Release | Nov 18, 2021 |
| Part Number | Description | |||
|---|---|---|---|---|
| 1 |
|
RAC-ADAPT-ST-1
| Adapter Board for RECOM AC/DC converters |