5W AC/DCs are available in 3W footprint

RAC05E-K and RAC05E-KT series
Cost-effective 5W Board mount AC/DCs from RECOM have a choice of standard footprints.

RECOM is releasing two new 5W, board-mount AC/DC product ranges with a choice of industry standard sizes and pin-outs, at competitive prices. The RAC05E-K series is compatible with existing 3W part footprints and the RAC05E-KT series is in the ‘EI30’ transformer-pack style. Both series achieve 5W in the same footprint as other 3W parts on the market.

The input range for both is 90-264VAC (130-370VDC) and outputs available are 4, 5, 12, 15 and 24V. Outputs are semi-regulated but stay within +/-5% over line, load and temperature variation from -25°C to +55°C. Both the -K and -KT variants will also operate to +75°C with derating.

Safety certifications include UL/IEC/EN 62368-1 for IT/multimedia and IEC/EN 60335-1 for household applications, with reinforced/3kVAC isolation. No-load power consumption is less than 100mW and light load efficiency is high, enabling significant standby power to be drawn without exceeding ErP limits. The RAC05E-KT range meets EN 55014 and EN 55032 ‘Class B’ EMC limits without external components while the RAC05E-K requires just a simple external filter. Full protection is provided against short circuits, output over-voltage, over-current and over-temperature with auto-recovery. Reliability of the parts is high with the -K series achieving over 1.6M hours MTBF at 25°C and the -KT series achieving over 2.2M hours, backed up by the RECOM 3-year warranty.

“These low-cost AC/DCs are an excellent way to upgrade from 3W to 5W in the same footprint or to replace EI30 transformers with additional rectification and smoothing circuitry by just one highly efficient module,” commented Michael Schrutka, AC/DC Product Manager of RECOM, “They are ideal for worldwide industrial and building automation, ITE, office, household, IoT and test and measurement applications, where a semi-regulated output is sufficient”.
Applications
  Series
1 AC/DC, 5.0 W, Single Output, THT RAC05E-K Series
Focus
  • 100-240VAC Input
  • Primary side regulated
  • Standard industry pinout
  • Full load operation: -25 to 55°C
2 AC/DC, 5.0 W, Single Output, THT RAC05E-KT Series
Focus
  • 100-240VAC Input
  • Primary side regulated
  • EI-30 transformer pinout
  • Full load operation: -25 to 55°C