The RAC03-K series are the smallest 3 watt solution on the market. In a compact 1in2 footprint, these modules deliver an output power of 3 watts from -40°C to 60°C and 2 watts up to 80°C. Despite such a high power density and small footprint, the RAC03-K series is a complete solution supporting Ecodesign Lot 6 standby mode operation for worldwide applications in automation, industry 4.0, IoT, household, and home automation. With an input voltage range from 85 to 264VAC and international safety certifications for industrial, domestic, ITE, and household applications, these are some of the most versatile power modules on the market. Due to their reinforced class II installation rating and their significantly wide margin to class B emissions compliance without external components, these are the easiest to use modular power solutions in the industry.
Attributes | RAC03-24SK |
---|---|
AC/DC or DC/DC | AC/DC |
Power (W) | 3.0 |
Isolation | Isolated |
Vin (V) | 85.0 - 264.0 |
Main Vout (V) | 24 |
Nr. of Outputs | Single |
Iout 1 (mA) | 125.0 |
Isolation (kV) | 3.0 |
Mounting Type | THT |
Package Style | 1"x1" |
Length (mm) | 28.5 |
Width (mm) | 23.5 |
Height (mm) | 17.9 |
Certifications | CB, CE, EN 55024, EN 55032, EN 60335-1, EN 62368-1, UL 62368-1 |
MIN Operating Temp (°C) | -25.0 |
MAX Operating Temp (°C) | 60.0 |
Protections | OCP, SCP |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Regulated |
Title | Type | Date |
---|---|---|
RAC03-K.pdf | Datasheet | |
RAC03-K.STEP | 2D/3D | Aug 26, 2019 |
Title | Type | Date |
---|---|---|
AC/DC with 1in² footprint provides 3W | Official Press Release | Sep 12, 2019 |
Title | Type | Date |
---|---|---|
RECOM RACxx K Series | Youtube Video | Oct 25, 2022 |
RACxx-K Series of AC/DC Converters | Video | Oct 10, 2022 |
Cost-effective, high-quality 3W-20W AC/DC Converters | Datasheet Preview | Video | Jun 15, 2021 |
RECOM RAC03-K Series | Digi-Key | Video | Feb 24, 2020 |
RECOM RAC03-K Series | Mouser | Youtube Video | Nov 30, 2019 |
Part Number | Description | |||
---|---|---|---|---|
1 |
RAC-ADAPT-ST-1
| Adapter Board for RECOM AC/DC converters |