| Attributes | R-PHD2.0-terminal |
|---|---|
| AC/DC or DC/DC | AC/DC |
| Length (mm) | 0 |
| Width (mm) | 0 |
| Height (mm) | 0 |
| Packaging Type | Cardboard Box |
| Title | Type | Date |
|---|---|---|
| Medical-Grade AC/DC Converters - RACM Series | Podcast | Apr 3, 2020 |
| Part Number | Description | |||
|---|---|---|---|---|
| 1 |
|
RACM550-24SG/ENC
Focus
| 550W AC/DC-Converter 'POWERLINE' 5"x3" 4kV reg | |
| 2 |
|
RACM550-24SG/OF
Focus
| 550W AC/DC-Converter 'POWERLINE' 5"x3" OF 4kV reg | |
| 3 |
|
RACM550-36SG/ENC
Focus
| 550W AC/DC-Converter 'POWERLINE' 5"x3" 4kV reg | |
| 4 |
|
RACM550-36SG/OF
Focus
| 550W AC/DC-Converter 'POWERLINE' 5"x3" OF 4kV reg | |
| 5 |
|
RACM550-48SG/ENC
Focus
| 550W AC/DC-Converter 'POWERLINE' 5"x3" 4kV reg | |
| 6 |
|
RACM550-48SG/OF
Focus
| 550W AC/DC-Converter 'POWERLINE' 5"x3" OF 4kV reg | |
| 7 |
|
RACM550-56SG/ENC
Focus
| 550W AC/DC-Converter 'POWERLINE' 5"x3" 4kV reg | |
| 8 |
|
RACM550-56SG/OF
Focus
| 550W AC/DC-Converter 'POWERLINE' 5"x3" OF 4kV reg |