Decentralized Power: Two New 720W IP67 Series Join the RACPRO1 Family

RECOM RACPRO IP67 AC/DC power supplies with 720W output and integrated e-fuse
The new RACPRO1-DP-T720 and RACPRO1-DP-T720-4SP series provide 720W IP67 power supplies for decentralized power architectures. The RACPRO1-DP-T720-4SP series additionally integrates a 4-channel e-Fuse for selective load protection.

RECOM has expanded its RACPRO1 product family with two new series designed for decentralized industrial power applications. The new RACPRO1-DP-T720 series comprises IP67-rated 720W power supplies for installation outside traditional control cabinets. It is complemented by the RACPRO1-DP-T720-4SP series, which integrates a 4-channel e-Fuse to combine power conversion and selective load protection in a single unit.

Decentralized power architectures can help reduce cabling, lower installation costs and provide greater flexibility when designing industrial machinery and automation systems. Both new series have been developed for these requirements and feature a rugged IP67 enclosure suitable for demanding industrial environments.

The RACPRO1-DP-T720 series delivers 720W output power and supports input voltages from 3x320VAC to 3x600VAC or alternatively from 425VDC to 800VDC. With efficiencies of up to 96.8%, the series provides full output power up to +45°C using convection cooling only. Peak power of up to 1080W for 5s is available to support temporary overload conditions. A compact mechanical design combined with a power density of 400W/l simplifies integration where installation space is limited.

The RACPRO1-DP-T720-4SP series extends the product family with power supplies featuring an integrated 4-channel e-Fuse. Four independently monitored outputs enable selective protection of multiple loads supplied from a single power supply. Each channel offers adjustable current limiting and supports features including safe startup of capacitive loads, selectable hiccup or trip mode, and priority-based load disconnection during overload conditions.

Die neuen Serien eignen sich für zahlreiche industrielle Anwendungen, darunter Fabrik- und Prozessautomatisierung, Maschinen- und Anlagenbau, Intralogistik, Energieverteilung, Batterie-Energiespeichersysteme, Wasseraufbereitung, Heizungs-, Lüftungs- und Klimatechnik (HLK) sowie landwirtschaftliche Geräte.

"With the new RACPRO1-DP-T720 and RACPRO1-DP-T720-4SP series, we are expanding our portfolio of decentralized power solutions with two product series addressing different industrial application requirements. While the RACPRO1-DP-T720 series provides a robust high-performance power supply, the RACPRO1-DP-T720-4SP series combines power conversion and an integrated e-Fuse in one compact solution.", says Michael Peters, Product Manager at RECOM.
Applications
  Series
1 RECOM | RACPRO1-DP-T720 Series | AC/DC, M12 Connector, 720W, 4 Channels Output
Coming Soon
  • Highest power density 400W/l
  • AC-Input range 3x320V to 3x600V
  • DC-Input range 425V to 800V
  • PFC>0,9 and insignificant inrush current
2 RECOM | RACPRO1-DP-T720-4SP Series | AC/DC, M12 Connector, 720W, 4 Channels Output
Coming Soon
  • Highest power density 400W/l
  • Up to 3x600V AC - & 800V DC Input
  • PFC>0,9 and insignificant inrush current
  • Highest efficiency up to 95.8%