RACPRO1 - Power Supplies, Protection & Redundancy

The RACPRO1 series of industrial AC/DC power supplies covers single-phase DIN rail power supplies up to 480W, three-phase DIN rail power supplies up to 960W, 720W power supplies for decentralized power architectures, and four-channel e-Fuse load protection. The portfolio combines compact designs, wide AC and DC input ranges, adjustable output voltages, high efficiency and power density, and application-specific protection functions.

Single-Phase DIN Rail Power Supplies

  Series Power (W) Vin (V) Main Vout (V) Isolation (kV) Mounting Type Package Style
1 RECOM | RACPRO1-S120 Series | AC/DC, DIN-Rail, 120W, Single Output
Focus
120 85 - 277 12 to 15, 24 to 29, 48 to 56 4 DIN-Rail DIN-Rail (IP20)
2 RECOM | RACPRO1-S240 Series | AC/DC, DIN-Rail, 240W, Single Output
Focus
240 85 - 277 24 to 29 4 DIN-Rail DIN-Rail (IP20)
3 RECOM | RACPRO1-S240E Series | AC/DC, DIN-Rail, 240W, Single Output
Focus
240 85 - 277 12 to 15, 24 to 29, 48 to 56 4 DIN-Rail DIN-Rail (IP20)
4 RECOM | RACPRO1-S480 Series | AC/DC, DIN-Rail, 480W, Single Output
Focus
480 85 - 277 24 to 28, 48 to 56 4 DIN-Rail DIN-Rail (IP20)

Features & Performance

With versions rated at 120W, 240W and 480W, the RACPRO1-S universal single-phase DIN rail AC/DC power supplies are just 28mm, 39mm and 52mm wide respectively.

Adjustable output voltages are available at 12V, 24V and 48V for the 120W and 240W versions, and 24V and 48V for the 480W version. All parts support 150% power for 5s to handle surge loads and feature high return voltage immunity. Full power can be delivered up to +60°C for all parts under convection-only cooling, while higher temperatures can be withstood with derating.

Reliability and lifetime performance are high, with a lifetime expectancy of up to 273,000h at 40°C and 75% load, supported by an impressive efficiency of up to 95%.

Installation & Usability

The push-in terminals feature a unique ergonomic design and a 25° angle for easy, tool-free operation. These maintenance-free terminals, along with the thoughtfully designed DIN rail mounting clips, allow for quick installation and removal also without the need for tools.

Durability & Environmental Suitability

With surge immunity up to 4kV at the input and reverse voltage protection over 35V at the output, these devices are suited for demanding environments. Their extended temperature range of -40°C to +70°C makes them ideal for harsh industrial settings and outdoor applications, especially in renewable energy.
Übersicht über die ein- sowie dreisphasigen RACPRO1-Serien

Three-Phase DIN Rail Power Supplies

  Series Power (W) Vin (V) Main Vout (V) Isolation (kV) Mounting Type Package Style
1 RECOM | RACPRO1-T240 Series | AC/DC, DIN-Rail, 240W, Single Output
Focus
240 320 - 575 24 to 28 5 DIN-Rail DIN-Rail (IP20)
2 RECOM | RACPRO1-T480 Series | AC/DC, DIN-Rail, 480W, Single Output
Focus
480 320 - 575 24 to 28, 48 to 56 5 DIN-Rail DIN-Rail (IP20)
3 RECOM | RACPRO1-T960 Series | AC/DC, DIN-Rail, 960W, Single Output
Focus
960 320 - 575 24 to 28, 48 to 56 5 DIN-Rail DIN-Rail (IP20)
RECOM's RACPRO1-T240, -T480, and -T960 power supplies

Features & Performance

The RACPRO1-T240, -T480, and -T960 series feature a universal AC and DC input voltage range from 3x320V to 3x575V AC & 430V to 850VDC, available in power classes of 240W, 480W, and 960W.

The RACPRO1-T power supplies achieve up to 97.1% efficiency, allowing for high power density in a compact design. They are available in widths of 43mm, 52mm, and 80mm. With low power losses, they offer a service life exceeding 80,000 hours.

Load indicators on the T480 and T960 allow quick identification of the appropriate unit for each application. Both units support selectable constant current (CC) mode for battery-charging tasks and a load sharing mode for parallel operation.

In parallel mode, two or three T480s or T960s can be connected to double or triple their current delivery capability, respectively. With no-load power consumption ranging from 1W for the T240 to 3W for the T480 and T960, these power supplies minimize energy waste and improve efficiency during standby and no-load conditions.

Installation & Usability

The push-in terminals feature a unique ergonomic design and a 25° angle for easy, tool-free operation. These maintenance-free terminals, along with the DIN rail mounting clips, allow for fast installation and removal without the need for tools.

Durability & Environmental Suitability

With surge immunity up to 6kV at the input and reverse voltage protection over 35V at the output, these devices are designed for demanding environments. Their wide operating temperature range of -40°C to +70°C makes them suitable for harsh industrial settings and outdoor applications, especially in renewable energy.

Thermal Management: Chimney Effect

The chimney effect occurs when a vertical column of warm air rises, creating a natural draught that significantly reduces the internal temperature of hot components.

The design of the RECOM RACPRO1-T DIN rail mount power supplies incorporates two separate through flue-channels to fully leverage the chimney effect, enabling 100% power operation at up to 60°C ambient temperature.
RACPRO1 with two seperate through flue-channels to use the chimney effect

Decentralized Power Supplies

  Series Power (W) Vin (V) Main Vout (V) Isolation (kV) Mounting Type Package Style
1 RECOM | RACPRO1-DP-T720 Series | AC/DC, M12 Connector, 720W, 4 Channels Output
Coming Soon
720 320 - 600 24 to 29, 48 to 56 3.7 M12 Connector 7.6"x7" (IP67)
2 RECOM | RACPRO1-DP-T720-4SP Series | AC/DC, M12 Connector, 720W, 4 Channels Output
Coming Soon
720 320 - 600 24 to 29 3.7 M12 Connector 7.6"x7" (IP67)
The IP67-rated RACPRO1-DP-T720 decentralized power supplies provide 720W output power for direct installation on machinery and other industrial equipment. Both models accept 3x320 - 3x600VAC or 425 - 800VDC input and use a compact 192 x 177 x 60mm design with an operating temperature range of -40°C to +70°C. With a power density of 400W/l, convection cooling, LED status indication, remote DC-OK and extended surge immunity, they combine high power capability with compact, low-weight mechanical integration outside traditional control cabinets. The wide DC-input range also supports suitable DC distribution and DC microgrid architectures.

RACPRO1-DP-T720

The RACPRO1-DP-T720 delivers 720W with the highest power density of 400W/l and highest efficiency of up to 96.8%. It provides the highest output power of 720W up to +45°C using convection cooling only, with 1080W peak power for 5s at +70°C. The adjustable 24VDC or 48VDC output, PFC >0.9, insignificant inrush current, reduced no-load power consumption of 3.3 - 3.9W and extended surge immunity of 2.5kV/6kV support efficient integration in decentralized industrial power systems. The highest lifetime expectancy is 431,000h at 20°C and 500W.

RACPRO1-DP-T720-4SP

The RACPRO1-DP-T720-4SP combines 720W power conversion with an integrated 4-channel e-Fuse for selective load protection. It provides four independently monitored channels with current limiting up to 10A per channel, adjustable NEC Class 2 current limiting, safe startup of highly capacitive loads up to 40mF per channel, selectable hiccup or trip mode and priority-based channel protection. With the highest power density of 400W/l, efficiency of up to 95.8% and the highest output power of 720W up to +30°C, it provides decentralized power conversion and selective load protection in one compact unit. Peak power of 1080W for 5s at +70°C is available for temporary overload conditions, with a highest lifetime expectancy of 195,000h at 20°C and 500W.

RACPRO1-4SP e-Fuse Series

  Series Current (A) Vin (V) Main Vout (V) Isolation (kV) Mounting Type Package Style
1 RECOM | RACPRO1-4SP Series | AC/DC, DIN-Rail, 4 Channels Output
Focus
5, 10 22 - 28 24 DIN-Rail DIN-Rail (IP20)
The RACPRO1-4SP series are 4-channel electronic fuse (e-Fuse) load switches designed to provide independent overcurrent protection for each channel. They feature real-time current monitoring and LED status indicators to simplify diagnostics. Each channel operates independently, ensuring system reliability even when faults occur. The design includes sequential power-up to limit inrush current and reverse-sequence shutdown to prioritize essential loads. Adjustable overload modes allow flexible system configuration.

These e-Fuses support 5A or 10A per channel, with a 150% power boost for up to 5s to handle temporary load surges. For short-duration overcurrent events, the device can sustain more than 150% overload for up to 120ms, reducing unnecessary tripping.

Built to LPS installation standards, they offer high reliability with a >80,000h lifetime expectancy at 40°C. Installation is streamlined with tool-free push-in terminals and paired input/output connectors, making wiring and daisy-chaining across multiple modules quick and efficient.

RACPRO1-RD40 DIN Rail Redundancy Module

  Series Current (A) Vin (V) Main Vout (V) Isolation (kV) Mounting Type Package Style
1 RECOM | RACPRO1-RD Series | AC/DC, DIN-Rail, Single Output
Focus
40 9 - 56 12 / 24 / 48 0.5 DIN-Rail DIN-Rail (IP20)
The RACPRO1-RD40 comprises a pair of MOSFETs configured as high-efficiency gating diodes, allowing RECOM DIN rail AC/DCs to be connected in n+1 redundancy arrangements for critical applications where power must be maintained even if one AC/DC goes offline. The module accepts DC inputs up to 56V and can supply an output of up to 40A (60A/5s) over an ambient temperature range of -40°C to +70°C with convection cooling. Maximum voltage drop is 140mV, and the part is certified to IEC/EN/UL/CSA 62368-1 for safety. EN 61000-6-4 Class B emissions and EN 61000-6-2 immunity EMC standards are met. High reliability and long lifetime of over 268,000h at 40°C make the redundancy module suitable for harsh industrial environments.

The module is just 43mm wide, features tool-less mounting, and uses push-in electrical connections angled at 25° for easy system integration.

...didn't find what you were looking for?

Use our parametric search or find a sales contact near you.