RVPW014 is a highly integrated power control chip designed for multiple power topologies, including Flyback, Boost, and Buck, and supports various output voltage feedback methods such as SSR (Secondary-Side Regulation), PSR (Primary-Side Regulation), and resistive voltage division. The chip supports PSR feedback at switching frequencies of several hundred kHz. Its internal output voltage sampling circuit functions in both CCM (Continuous Conduction Mode) and DCM (Discontinuous Conduction Mode), with a sampling time requirement as short as 400ns. A built-in loop compensation circuit featuring fast dynamic response ensures excellent system stability and transient performance for switching power supplies. RVPW014 integrates multiple control features while requiring only simple external components, allowing flexible design based on application needs. It supports three programmable functions-startup timing, feedforward compensation, and internal power MOSFET shutdown rate-through a single external resistor. Peak current of the power MOSFET can also be set via a resistor, enabling “lossless” current sensing. Input undervoltage and overvoltage protection thresholds can be configured simultaneously using just two resistors. A frequency jitter function is available by connecting a capacitor between the FB pin and GND. The jitter period is programmable via the capacitor value. If the FB pin is directly connected to GND, the frequency jitter function is disabled. RVPW014 includes comprehensive protection features: overcurrent protection (OCP), overload protection (OLP), output short-circuit protection (SCP), output overvoltage protection (OVP), and overtemperature protection (OTP). The chip supports automatic recovery once the fault condition is cleared, thereby enhancing the overall reliability of the power supply system.
| Part Number | Power (W) | Isolation (kV) | Vin (V) | Main Vout (V) | Primary IC | Transformer | Secondary IC | |||
|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
DS-RVPW014-RBE-011-2405-1
New
| 6 | 1.5 | 9 - 36 | 5 |
RVPW014
| ||||
| 2 |
DS-RVPW014-RBE-014-2415-1
New
| 6 | 1.5 | 9 - 36 | 15 |
RVPW014
| ||||
| 3 |
DS-RVPW014-RBE-017-2412-1
New
| 6 | 3 | 9 - 36 | 12 |
RVPW014
| ||||
| 4 |
DS-RVPW014-RBE-024-2412-1
New
| 6 | 1.5 | 9 - 36 | 12 |
RVPW014
|
| Attributes | RVPW014-FJ1-CT |
|---|---|
| Product Category | IC |
| Vin (V) | 4 - 50 |
| Main Vout (V) | 2 to 999 |
| Output Voltage Range (V) | 2 - 999 |
| MAX Iout (mA) | 5 |
| Mounting Type | SMD |
| Package Style | ESOP-8 |
| Length (mm) | 5 |
| Width (mm) | 6.2 |
| Height (mm) | 1.7 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 125 |
| Protections | OCP, OTP, OVP, UVLO |
| Directives | Halogen-free, REACH, RoHS 2+ (10/10) |
| Packaging Type | Moisture Barrier Bag |
| Operating Modes | Current Mode |
| Warranty | 1 Year |
| Config | 1 Channel |
| Topology | Flyback |
| Number of Phases | 1 |
| MAX Duty Cycle (%) | 80 |
| Functional Features | Enable, Variable Switching Frequency |
| MIN Switching Frequency (kHz) | 9 |
| MAX Switching Frequency (kHz) | 330 |
| MIN Storage Temperature (°C) | -55 |
| MAX Storage Temperature (°C) | 150 |
| Title | Type | Date |
|---|---|---|
| RVPW014.pdf | Datasheet | |
| RVPW014.STEP | 2D/3D | Oct 13, 2025 |
| Title | Type | Date |
|---|---|---|
| Designing High-Performance Isolated DC/DC Power Stages with Discrete Components | Whitepaper | Jun 1, 2026 |
| Isolated DC/DC Converters: Implement a Discrete Solution or use an Integrated Module? | Whitepaper | May 11, 2026 |
| Isolated DC/DC Power ICs and Discrete Power Supply Solutions for Distributed Power Architectures | Blog Article | Mar 13, 2026 |