RVP6501 is a Push-Pull transformer driver specifically designed for compact, isolated micropower supply applications requiring low standby power consumption. With minimal external components-namely a simple input/output filter capacitor, an isolated transformer, and a rectifier circuit-the RVP6501 enables the implementation of isolated power supplies with input voltages of 3.3V or 5V, output voltages ranging from 3.3V to 24V, and output power levels of 1W to 2W. The device features an integrated oscillator that generates a pair of high-precision complementary signals to drive two N-channel MOSFETs. Its symmetrical internal architecture ensures precise switching balance between the power switches, effectively minimizing magnetic bias during operation. Additionally, the RVP6501 incorporates a high-accuracy dead-time control circuit that prevents cross-conduction by ensuring that both power switches are never on simultaneously under any operating condition.
| Part Number | Power (W) | Isolation (kV) | Vin (V) | Main Vout (V) | Primary IC | Transformer | Secondary IC | |||
|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
DS-RVP6501-RMR-039-0505-1
New
| 1 | 1.5 | 5 | 5 |
RVP6501
|
| Attributes | RVP6501-PPN-CT |
|---|---|
| Product Category | IC |
| Vin (V) | 2.8 - 6 |
| Main Vout (V) | 2.8 to 6 |
| Output Voltage Range (V) | 2.8 - 6 |
| MAX Iout (mA) | 500 |
| Mounting Type | SMD |
| Package Style | SOT23-5 |
| Length (mm) | 3.02 |
| Width (mm) | 3 |
| Height (mm) | 1.25 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 125 |
| Protections | OCP, OTP |
| Directives | Halogen-free, REACH, RoHS 2+ (10/10) |
| Packaging Type | Moisture Barrier Bag |
| Operating Modes | Current Mode |
| Warranty | 1 Year |
| Config | 1 Channel |
| Topology | Push-Pull |
| Number of Phases | 1 |
| MAX Duty Cycle (%) | 100 |
| MIN Switching Frequency (kHz) | 360 |
| MAX Switching Frequency (kHz) | 360 |
| MIN Storage Temperature (°C) | -55 |
| MAX Storage Temperature (°C) | 150 |
| Title | Type | Date |
|---|---|---|
| RVP6501.pdf | Datasheet | |
| RVP6501_SPICE.zip | Simulation Model | Mar 19, 2026 |
| RVP6501.STEP | 2D/3D | Oct 13, 2025 |
| Title | Type | Date |
|---|---|---|
| Designing High-Performance Isolated DC/DC Power Stages with Discrete Components | Whitepaper | Jun 1, 2026 |
| Simplifying Power Architectures with Integrated Modules and Validated Discrete Components | Whitepaper | May 26, 2026 |
| Isolated DC/DC Converters: Implement a Discrete Solution or Use an Integrated Module? | Whitepaper | May 11, 2026 |
| Isolated DC/DC Power ICs and Discrete Power Supply Solutions for Distributed Power Architectures | Blog Article | Mar 13, 2026 |
| RECOM Goes Discrete | Official Press Release | Mar 9, 2026 |
| Title | Type | Date |
|---|---|---|
| RVP Series Transformer Driver ICs | Video | May 19, 2026 |