The RSK-RUW series is a state-of-the-art isolated DC/DC converter that boasts an ultra-wide 8:1 input voltage range of 4.5-36VDC. The RSK-RUW also includes ON/OFF control for added convenience and precision. The device delivers high accuracy and tight line and load regulation, ensuring stable performance even in challenging conditions. The RSK-RUW also includes continuous short circuit protection and undervoltage lockout (UVLO) for added safety and security. This product is certified according to IEC/EN/UL 62368-1, making it suitable for use in a variety of industrial applications. With a maximum output power of 2W and the ability to operate at 0% minimum load, the RSK-RUW is very versitile. The device also offers high efficiency, with a typical value of 78%. Finally, the RSK-RUW offers functional grade isolation of 3kVDC/1sec and an industrial operating temperature range of -40°C to 105°C with derating, making it ideal for use in demanding industrial environments.
| Attributes | RSK-2412SRUW/H3/ADJ |
|---|---|
| Product Category | DC/DC |
| Power (W) | 2 |
| Isolation | Isolated |
| Vin (V) | 4.5 - 36 |
| Main Vout (V) | 3.3 to 17 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 167 |
| Isolation (kV) | 3 |
| Mounting Type | THT |
| Package Style | SIP8 |
| Length (mm) | 21.8 |
| Width (mm) | 9.2 |
| Height (mm) | 11.1 |
| Certifications | CB, EN 62368-1, UL 62368-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 85 |
| Protections | SCP |
| Trim Pin Output Voltage Adjustment | ADJUSTABLE |
| Control Pin Function | Enabled |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tube |
| Warranty | 3 Years |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| RSK-RUW.pdf | Datasheet | |
| RSK- Reliability Test Report.pdf | Sep 25, 2025 | |
| RSK-RUW.STEP | 2D/3D | Feb 23, 2023 |
| Title | Type | Date |
|---|---|---|
| New DC/DC Converters simplify Custom Projects | Blog Article | Jun 16, 2023 |
| Popular R78, RKE, RFMM, RSO, RY, RSE, RS3 Series Upgraded | Official Press Release | Mar 21, 2023 |
| Title | Type | Date |
|---|---|---|
| Latest RECOM DC/DC Upgrades: Heightened Performance Without Heightened Price | Youtube Video | Jul 10, 2023 |