Buck-boost regulator in DOSA footprint is made in Europe

RBB10 buck-boost converter
RECOM presents its latest RBB10 buck-boost converter with DOSA footprint and extra-low profile. These power modules can reliably provide trimmed output voltages from a wide range of input voltages in applications such as USB voltage regenerators, 3.3V to 5V converters and battery regulators.

The RBB10 series is a 4A non-isolated buck/boost regulator power module which offers an extra-low profile for space critical applications. Due to its buck-boost operation mode, it accepts input voltages that are higher, equal or lower than the trimmed output voltage. Transition from buck to boost mode is smooth without any interruption to the output. The compact RBB10 module reaches an efficiency of up to 96%, which allows it to operate at full load in ambient temperatures as high as 85°C without forced air cooling. The 6-side shielded package optimizes EMC performance and thermal management. All these features make this converter an ideal modular solution for many applications such as USB voltage regenerators, 3.3V to 5V converters, and supercapacitor or Li-Ion battery regulators. RECOM also developed an evaluation board so that customers will be able to quickly and easily test these modules. RBB10 samples and OEM pricing are available from all authorized distributors or directly from RECOM.
Applications
  Series
1 DC/DC, 20 W, Single Output, SMD (pinless) RBB10-2.0 Series
  • 10W buck/boost converter with up to 4A output
  • Input voltage can be higher, lower or same as output voltage
  • >90% efficiency from 100mA – 3000mA load
  • 7µA standby power consumption