15W and 20W AC/DC Converters for IoT and Smart Home

RAC15-K and RAC20-K series
RECOM’s latest 15W and 20W AC/DC power supplies are designed for low power IoT and household applications. Based on the footprint of the compact RAC10-K modules, these new modules feature high-efficiency over a wide load range and minimal standby power consumption.

The RAC15-K and RAC20-K series are PCB-mount AC/DC modules with ultra-low energy losses especially in light load conditions. This makes them ideal for the always-on and standby mode operations needed for IoT and smart home devices. Based on the latest developments of integrated power, a next level of efficiency has been reached allowing 20W of power in a modular 2”x1” case size. These AC/DC converters have a universal mains input range of 85VAC up to 264VAC for worldwide use and come with international safety certifications for industrial, AV and ITE as well as household standards. Both the RAC15-K and RAC20-K are able to operate within a temperature range of -40°C to +80°C and offer fully protected 5VDC single outputs. The complete range of single output (5 - 48VDC), dual output options (12 and 15VDC) and wired versions will be available in the Fall of 2018. They easily meet EMC class B far below the limits without the need for any external components. Samples and OEM pricing are available from all authorized distributors or directly from RECOM.
Applications
  Series
1 AC/DC, 20 W, THT RAC20-K Series
Focus
  • Wide input range 85-264VAC
  • Standby mode optimized PSU (ENER Lot 6)
  • Ultra-high efficiency over entire load range
  • Operating temperature range: -40°C to +85°C
2 AC/DC, 15 W, Single Output, THT RAC15-K Series
  • Wide input range 85-264VAC
  • Standby mode optimized PSU (ENER Lot 6)
  • Ultra-high efficiency over entire load range
  • Operating temperature range: -40°C to +85°C