DC/DC Converter Range extended to 3W

RECOM RSH3 series
We have extended our range of DC/DC converters with a 3W version of their isolated RSH series in a surface-mount format with wide input ranges.

The RECOM RSH3 DC/DC converter is an addition to the successful RSH2 series featuring fully regulated, low-noise, and isolated 3W outputs in a surface mount package. The series features nominal inputs of 12V (9–18V) and 24V (18–36V), which are useful for battery or bus-powered systems, while the outputs available are 5V, 12V, 15V, 24V, +/−12V, and +/−15V. The parts have short-circuit and overcurrent protection, and meet EN 55032 class A or B limits for input noise with a simple external filter. No minimum load is required, and the on/off control is standard.

The RSH3 series operates from −40°C to over 80°C without derating, making the products suitable for demanding industrial, test and measurement, and transport applications. The isolation rating is 2kVDC/60s (optionally 3kVDC/60s) with UL/IEC/EN 62368-1 certification. The parts are RoHS-2 compliant. The RSH3 series comes in a compact, light-weight DIP14 SMD case, available in tube or tape-and-reel packaging. The parts may be IR-oven or vapor-phase reflow soldered using industry-standard JEDEC profiles.

Matthew Dauterive, the DC/DC product manager of RECOM, comments, “The surface mount RSH3 series builds on the success of our 2W version and provides extra power for isolated on-board DC rails in the mains, and in the battery-powered equipment. The RSH3 will also find use in ground-loop isolation for industrial sensors and bus communication networks.”

The RSH3 series is available through all authorized RECOM distributors or can be availed by contacting the manufacturer directly.
Applications
  Series
1 RECOM | RSH3 Series | DC/DC, SMD, 3 W
Focus
  • 3W power in compact SMD package
  • Operating temperature from -40°C to +81°C with no derating
  • 2kVDC or 3kVDC/1minute isolation voltage
  • IEC/EN/UL62368 3rd Edition certified