Jul 16, 2020
RECOM introduces a highly compact 4”x 2” 230W innovative baseplate-cooled power supply for 2 x MOPP medical, household, industrial and ITE applications.
The new, compact 4”x 2” RACM230-G series power supplies from RECOM support up to 160W continuous output power and 230W for several seconds for loads with peak demands, without fan cooling. With forced air, depending on model, line input and ambient temperature, 230W is available continuously. Outputs available are 12V, 24V, 36V, 48V and 54V nominal with conversion efficiency up to 92% and an operating temperature range of -40 to +80°C. International safety certifications include 2 x MOPP (250VAC) medical, household, industrial and audio/video/ITE for operation up to 5000m altitude with universal 80 - 264VAC input, enabling worldwide-compliant operation. Standby power consumption is less than 500mW. Additional features as standard include a smart fan output. For flexibility, the RACM230 series is available as an open-frame design or in an enclosed metal housing. For higher output power, up to 550W, the new RACM550-G series is also available with similar or enhanced specifications with even higher power products in the pipeline. Samples and OEM pricing are available from all authorized distributors or directly from RECOM.