Suche nach "RMD"

Filtern nach:
Power (W)
  • Min
  • Nom
  • Max
  • Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Isolation (kV)
  • Min
  • Nom
  • Max
  • Mounting Type
    Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • MIN Operating Temp (°C)
  • Max
  • MAX Operating Temp (°C)
  • Min
  • Protections
      Part Number Product Category Power (W) Vin (V) Vout 1 (V) Package Style Isolation (kV)
    1 RECOM | RMD150-110-24SUW | DC/DC, Chassis mounting, 150W, Single Output
    Fokus
    DC/DC 150 14.4 - 154 24 7.42"x4.57" (IP20) 3.5
    2 RECOM | RMD300-110-110SUW | DC/DC, Chassis mounting, 300W, Single Output
    Fokus
    DC/DC 300 14.4 - 170 110 8.23"x5.55" (IP20) 3.5
    3 RECOM | RMD300-110-24SUW | DC/DC, Chassis mounting, 300W, Single Output
    Fokus
    DC/DC 300 14.4 - 170 24 8.23"x5.55" (IP20) 3.5
    4 RECOM | RMD40-110-24SUW | DC/DC, Chassis mounting, 40W, Single Output
    Fokus
    DC/DC 40 14.4 - 154 24 3.94"x2.36" 4.2
    5 RECOM | RMD40-110-24SUW/DR | DC/DC, DIN-Rail, 40W, Single Output
    Fokus Neu
    DC/DC 40 14.4 - 154 24 3.94"x2.36" 4.2
    6 RECOM | RMD40-110-24SUW/PT | DC/DC, Chassis mounting, 40W, Single Output
    Fokus Neu
    DC/DC 40 14.4 - 154 24 4.01"x2.36" 4.2
    7 RECOM | RMD40-110-24SUW/PT/DR | DC/DC, DIN-Rail, 40W, Single Output
    Fokus Neu
    DC/DC 40 14.4 - 154 24 4.01"x2.36" 4.2
    8 RECOM | RMD500-110-24SEW | DC/DC, Chassis mounting, 500W, Single Output
    Fokus
    DC/DC 500 43.2 - 170 24 8.23"x5.55" (IP20) 3.5
    9 RECOM | RMD75-110-24SUW | DC/DC, Chassis mounting, 75W, Single Output
    Fokus
    DC/DC 75 14.4 - 154 24 4.33"x2.87" 4.2
    10 RECOM | RMD75-110-24SUW/DR | DC/DC, DIN-Rail, 75W, Single Output
    Fokus Neu
    DC/DC 75 14.4 - 154 24 4.33"x2.87" 4.2
    11 RECOM | RMD75-110-24SUW/PT | DC/DC, Chassis mounting, 75W, Single Output
    Fokus Neu
    DC/DC 75 14.4 - 154 24 4.40"x2.87" 4.2
    12 RECOM | RMD75-110-24SUW/PT/DR | DC/DC, DIN-Rail, 75W, Single Output
    Fokus Neu
    DC/DC 75 14.4 - 154 24 4.40"x2.87" 4.2
    13 RECOM | RMD150-110-24SUW-E | DC/DC, Chassis mounting, 150W, Single Output
    Coming Soon
    DC/DC 150 14.4 - 154 24 7.42"x4.57" (IP20) 3.5
    14 RECOM | RMD300-110-24SUW-E | DC/DC, Chassis mounting, 300W, Single Output
    Coming Soon
    DC/DC 300 14.4 - 170 24 8.23"x5.55" (IP20) 3.5
    15 RECOM | RMD500-110-24SEW-E | DC/DC, Chassis mounting, 500W, Single Output
    Coming Soon
    DC/DC 500 43.2 - 170 24 8.23"x5.55" (IP20) 3.5
    Power (W)
  • Min
  • Nom
  • Max
  • Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Isolation (kV)
  • Min
  • Nom
  • Max
  • Mounting Type
    Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • MIN Operating Temp (°C)
  • Max
  • MAX Operating Temp (°C)
  • Min
  • Protections
      Serie
    1 RECOM | RMD150-UW Series | DC/DC, Chassis mounting, 150W, Single Output
    Fokus
    (2 Produkte)
    • Fully EN50155 compliant, no external circuits
    • Ultra-wide input range 11:1 reduces product variety
    • Excellent efficiency, lowest power loss, full lifetime
    • Full power up to +85° without heat sink, no derating
    2 RECOM | RMD300-UW Series | DC/DC, Chassis mounting, 300W, Single Output
    Fokus
    (3 Produkte)
    • Fully EN50155 compliant, no external circuits
    • Ultra-wide input range 11:1 reduces product variety
    • Excellent efficiency, lowest power loss, full lifetime
    • Full power up to +85° without heat sink, no derating
    3 RECOM | RMD40-UW Series | DC/DC, 40W, Single Output
    Fokus Neu
    (4 Produkte)
    • Fully EN50155 compliant, no external circuits
    • Ultra-wide input range 11:1 reduces product variety
    • Excellent efficiency, lowest power loss, full lifetime
    • Active input reverse polarity protection
    4 RECOM | RMD500-EW Series | DC/DC, Chassis mounting, 500W, Single Output
    Fokus
    (2 Produkte)
    • Fully railway approved for EN50155 (S2) applications
    • EN50121-3-2, EN50124-1, EN62368-1, EN61373, EN45545-2
    • Plug&Play unit for natural convection cooling
    • Wide range input for nominal 72V and 110V
    5 RECOM | RMD75-UW Series | DC/DC, 75W, Single Output
    Fokus Neu
    (4 Produkte)
    • Fully EN50155 compliant, no external circuits
    • Ultra-wide input range 11:1 reduces product variety
    • Excellent efficiency, lowest power loss, full lifetime
    • Active input reverse polarity protection

    Sie haben nicht gefunden, wonach Sie gesucht haben?

    Nutzen Sie unsere parametrische Suche oder finden Sie einen Vertriebspartner in Ihrer Nähe.