Low cost, low profile, 500mW SMD isolated DC/DC single output converter ideal for applications such as communication, current sensing, and medical applications which require robust isolation. The R05CT05S is a single solution with 5V input and a user-definable single, regulated 3.3V or 5V output. There is no minimum load requirement. Standard isolation is 5kVAC/1min with a 2MOPP rating for medical applications. The operating temperature is from -40°C up to +140°C with derating.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
R05CT05S-CT
Fokus
| 0.5 | Isolated | 5 | 5 | SMD 16 Pin |
| ||||||
2 |
![]() |
R05CT05S-R
Fokus
| 0.5 | Isolated | 5 | 5 | SMD 16 Pin |
|
Attributes | RxxCTxxS |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 0.5 |
Isolation | Isolated |
Vin (V) | 5 |
Main Vout (V) | 5 |
Nr. of Outputs | Single |
Iout 1 (mA) | 100 |
Isolation (kV) | 5 |
Mounting Type | SMD |
Package Style | SMD 16 Pin |
Length (mm) | 10.3 |
Width (mm) | 7.5 |
Height (mm) | 2.6 |
Certifications | CB, EN 60601-1, EN 60950-1, EN 62368-1, IEC 60950-1, UL 60601-1 |
MIN Operating Temp (°C) | -40 |
MAX Operating Temp (°C) | 55 |
Protections | SCP |
Trim Pin Output Voltage Adjustment | SELECTABLE |
Control Pin Function | Enabled |
Directives | REACH, RoHS 2+ (10/10) |
Warranty | 3 Years |
Regulation | Regulated |
Vout Info | 3.3/3.7/5.0/5.4 |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
R05CT05S-CT
Fokus
| 0.5 | 5 | 5 | SMD |
| ||
2 |
![]() |
R05CT05S-R
Fokus
| 0.5 | 5 | 5 | SMD |
|
Titel | Typ | Datum |
---|---|---|
RxxCTxx.pdf | Datasheet | |
R05CT05S_Layout_EMI_Guidelines.pdf | 12.12.2024 | |
RxxCTxxS_EVM.zip | Gerber File | 16.09.2024 |
Titel | Typ | Datum |
---|---|---|
| Podcast | |
| Podcast | 10.11.2020 |
| Official Press Release | 22.10.2020 |
Titel | Typ | Datum |
---|---|---|
| Video | 14.12.2020 |
| Youtube Video | 17.11.2020 |