Decentralized Power Supplies

720W
The 720W IP67 decentralized power supplies are designed for direct installation on machines and industrial equipment. Key USPs include the highest power density in their class at 400W/l, the highest efficiency of up to 96.8%, and the highest continuous output power of 720W, available up to +45°C on the 24VDC/48VDC models. The wide 3x 320 - 600VAC input and 425 - 800VDC input support three-phase industrial grids as well as DC microgrid architectures.

With compact dimensions of 192 x 177 x 60mm and a weight of approximately 1.5kg, the convection-cooled units operate from -40°C to +70°C and provide up to 1080W peak power for 5s. Further features include adjustable 24VDC or 48VDC outputs depending on the model, PELV output, PFC >0.9, insignificant inrush current, output voltage and load indication by LED, a DC-OK signal, and extended surge immunity up to 6kV. The 24VDC/48VDC models achieve an expected lifetime of 431kh at 20°C/500W.

Models with an integrated 4-channel e-Fuse combine the 720W power supply with four independently protected outputs of up to 10A each within the total power limit. Each channel supports adjustable current limiting and NEC Class 2 adjustment, safe startup of capacitive loads up to 40mF per channel, individual startup delay, LED load indication, selectable hiccup or trip mode, and priority-based load disconnection during overload conditions.
主输出电压(V)
  • Min
  • Nom
  • Max
  • 最高工作温度 (°C)
  • Min
  •   系列 功率(W) 输入电压(V) 主输出电压(V) 隔离电压 (kV) 安装类型 封装类型
    1 RECOM | RACPRO1-DP-T720 Series | AC/DC, M12 Connector, 720W, 4 Channels Output
    即将推出
    720 320 - 600 24 ‐ 29, 48 ‐ 56 3.7 M12 Connector 7.6"x7" (IP67)
    2 RECOM | RACPRO1-DP-T720-4SP Series | AC/DC, M12 Connector, 720W, 4 Channels Output
    即将推出
    720 320 - 600 24 ‐ 29 3.7 M12 Connector 7.6"x7" (IP67)

    常见问题

    The power supplies operate from 3x 320 - 600VAC or 425 - 800VDC. The wide DC input range supports integration into suitable DC microgrid architectures.
    All current models provide 720W output power. Depending on the model, adjustable 24VDC or 48VDC outputs are available. The 24VDC version without integrated load protection delivers up to 30A, while the 48VDC version delivers up to 15A. Models with an integrated 4-channel e-Fuse provide 24VDC with up to 10A per channel within the 720W total power limit.
    The 24VDC/48VDC models combine the highest power density in their class at 400W/l, the highest efficiency of up to 96.8%, and the highest continuous output power of 720W, available up to +45°C. Peak power of up to 1080W for 5s supports temporary overload conditions.
    The integrated 4-channel e-Fuse supplies and selectively protects up to four loads from one power supply. Each channel is independently monitored and current-limited, with up to 10A per channel within the 720W total power limit. Functions include NEC Class 2 adjustment, safe startup of capacitive loads up to 40mF per channel, individual startup delay, selectable hiccup or trip mode, and priority-based load disconnection.
    IP67 protection, sealed connectors, compact 192 x 177 x 60mm dimensions, approximately 1.5kg weight, and convection cooling support installation directly on machines and industrial equipment. The units operate from -40°C to +70°C and provide extended surge immunity up to 6kV.
    Typical applications include factory and process automation, machine building, intralogistics, power distribution, battery energy storage systems, water treatment, HVAC systems, and agricultural equipment.
    The power supplies are certified to IEC/EN/UL 61010-1 and IEC/EN/UL/CSA 61010-2-201.

    … 没有找到您需要的内容?

    请使用我们的参数搜索,或查找您附近的销售联系人。